SPEC 46305
1/C CU 15kV 220 NLEPR 133% LSZH MV-105
Type MV-105 Single Conductor Copper, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, SOLONON® Low Smoke Zero Halogen (LSZH) Jacket, Dual Rated UL/CSA

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
- Insulation Shield:Stripable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Overall Jacket:SOLONON® Low Smoke Zero Halogen (LSZH)
Applications and Features:
Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -25°C for cold bend. ST1 (low smoke) Rated for sizes 1/0 and larger. Rated for 1000 lbs./FT maximum sidewall pressure.
Specifications:
Sample Print Legend:
SOUTHWIRE [SYMBOL - LIGHTING BOLT] #P# UL 1/C [#AWG or #kcmil] CU 220 MILS NL-EPR 15KV 133% INS LEVEL 25% TS SOLONON LSZH MV-105 FOR CT USE SUN. RES. FOR DIRECT BURIAL FT4 YEAR (NESC) [SEQUENTIAL FEET MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Diameter Over Conductor | Diameter Over Insulation | Diameter Over Insulation Shield | Jacket Thickness | Approx. OD | Approx. Weight | Max Pull Tension | Min Bending Radius | Conduit Size |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | inch | inch | mil | inch | lb/1000ft | lb | inch | inch | |
550782 | 2 | 0.283 | 0.760 | 0.820 | 80 | 1.000 | 653 | 531 | 12.0 | 3 |
585535 | 1 | 0.322 | 0.799 | 0.859 | 80 | 1.039 | 729 | 670 | 12.5 | 3 |
550784 | 1/0 | 0.362 | 0.839 | 0.899 | 80 | 1.079 | 824 | 845 | 12.9 | 3 |
550785 | 2/0 | 0.405 | 0.882 | 0.942 | 80 | 1.122 | 937 | 1065 | 13.5 | 3.5 |
TBA | 3/0 | 0.456 | 0.933 | 0.993 | 80 | 1.173 | 1079 | 1342 | 14.1 | 3.5 |
550786 | 4/0 | 0.512 | 0.989 | 1.049 | 80 | 1.229 | 1253 | 1693 | 14.7 | 3.5 |
550787 | 250 | 0.558 | 1.044 | 1.104 | 80 | 1.284 | 1408 | 2000 | 15.4 | 4 |
550788 | 350 | 0.661 | 1.147 | 1.207 | 80 | 1.387 | 1787 | 2800 | 16.6 | 4 |
550789 | 500 | 0.789 | 1.275 | 1.335 | 80 | 1.515 | 2336 | 4000 | 18.2 | 5 |
550790 | 750 | 0.968 | 1.463 | 1.523 | 80 | 1.703 | 3235 | 6000 | 20.4 | 5 |
958041 | 1000 | 1.117 | 1.612 | 1.672 | 110 | 1.912 | 4220 | 8000 | 22.9 | 6 |
550643 | 1500 | 1.370 | 1.887 | 1.947 | 110 | 2.187 | 5975 | 12000 | 26.2 | 6 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance | Inductive Reactance | Zero Sequence Impedance | Positive Sequence Impedance | Shield Short Circuit Current 6 Cycles | Allowable Ampacity In Duct 90/105°C | Allowable Ampacity In Air 90/105°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | MΩ*1000ft | MΩ/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 0.162 | 0.203 | 0.053 | 0.051 | 0.573 + j0.418 | 0.203 + j0.051 | 2700 | 155/165 | 195/215 |
1 | 0.129 | 0.161 | 0.049 | 0.049 | 0.531 + j0.400 | 0.162 + j0.049 | 2827 | 175/185 | 225/250 |
1/0 | 0.102 | 0.128 | 0.045 | 0.047 | 0.496 + j0.383 | 0.128 + j0.047 | 2957 | 200/215 | 260/290 |
2/0 | 0.081 | 0.101 | 0.042 | 0.045 | 0.467 + j0.366 | 0.102 + j0.045 | 3097 | 230/245 | 300/335 |
3/0 | 0.064 | 0.080 | 0.039 | 0.043 | 0.443 + j0.346 | 0.081 + j0.043 | 3263 | 260/275 | 345/385 |
4/0 | 0.051 | 0.064 | 0.036 | 0.042 | 0.423 + j0.327 | 0.065 + j0.042 | 3445 | 295/315 | 400/445 |
250 | 0.043 | 0.054 | 0.034 | 0.041 | 0.409 + j0.309 | 0.055 + j0.041 | 3624 | 325/345 | 445/495 |
350 | 0.031 | 0.039 | 0.030 | 0.039 | 0.384 + j0.279 | 0.040 + j0.039 | 3959 | 390/415 | 550/610 |
500 | 0.022 | 0.028 | 0.026 | 0.037 | 0.361 + j0.248 | 0.029 + j0.037 | 4376 | 465/500 | 685/765 |
750 | 0.014 | 0.019 | 0.022 | 0.035 | 0.334 + j0.210 | 0.020 + j0.035 | 4987 | 565/610 | 885/990 |
1000 | 0.011 | 0.015 | 0.020 | 0.034 | 0.315 + j0.185 | 0.016 + j0.034 | 5472 | 640/690 | 1060/1185 |
1500 | 0.007 | 0.011 | 0.017 | 0.032 | 0.286 + j0.151 | 0.012 + j0.032 | 6367 | -/- | 1345/1500 |