SPEC 46307

CU Compressed 15kV TRXLPE Insulation 133% IL Black PVC Jacket. MV 105 - Sunlight Resistant - For Direct Burial

Type MV-105 Single Conductor Copper, 220 Mils Tree Retardant Cross Linked Polyethylene (TRXLPE) 133% Insulation Level, Tape Shield, SIMpull Polyvinyl Chloride (PVC) Jacket.

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (Tinned Copper per ASTM B33 optional)
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:220 Mils Tree Retardant Cross Linked Polyethylene (TRXLPE) 133% Insulation Level,
  4. Insulation Shield:Strippable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Overall Jacket:SIMpull® Polyvinyl Chloride (PVC)

Applications and Features:

Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -40°C for cold bend. Rated for 1000 lbs./FT maximum sidewall pressure.

Specifications:

  • ASTM B3 Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 1072 Medium-Voltage Power Cables
  • ICEA S-93-639 (NEMA WC 74) 5-46 KV Shielded Power Cable
  • ICEA S-97-682 Standard for Shielded Utility Cable Rated for 5 - 46kV
  • AEIC CS-8 Specification for extruded dielectric shielded power cables rated for 5 through 46KV (Qualification Test Requirements)
  • Made in America: Compliant with both Buy American and Buy America Act (BAA) requirements per 49 U.S.C. § 5323(j) and the Federal Transit Administration Buy America requirements per 49 C.F.R. part 661
  • Sample Print Legend:

    {SQFTG} SOUTHWIRE SIMpull® POWER CABLE {UL} XXX KCMIL CU 220 MILS XLP 15KV 133% INS LEVEL 25%TS MV-105 SUN. RES. {NESC} PAT www.patentSW.com
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountDiameter Over ConductorDiameter Over InsulationDiameter Over Insulation ShieldJacket ThicknessApprox. ODCopper WeightApprox. WeightMax Pull TensionMin Bending RadiusConduit Size*
    AWG/KcmilNo. of Strandsinchinchinchmilinchlb/1000ftlb/1000ftlbinchinch
    673433270.2820.7550.815800.99527160453011.93.0
    6734321190.3220.8000.860801.04032868366912.43.0
    6734311/0190.3610.8400.900801.08039877484412.93.0
    6734302/0190.4050.8840.944801.124487885106413.43.5
    641179§2/0190.4050.8840.944801.124488888106413.43.5
    6734293/0190.4560.9340.994801.1745971021134214.03.5
    6734284/0190.5120.9901.050801.2307371189169214.73.5
    673427250370.5581.0441.104801.2848591342200015.44.0
    673425350370.6611.1471.207801.38711761711280016.64.0
    673415500370.7891.2521.312801.49216462237400017.94.5
    669891750610.9681.4641.5241101.76424353239600021.15.0
    TBA1000611.1171.6131.6731101.91331214143800022.95.5
    TBA1250911.2501.7501.8101102.050389550111000024.66.0
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    * Conduit size based on 3 phase 40% fill-factor without ground

    § CSA listed
    Table 2 – Electrical and Engineering Data
    Cond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive Reactance @ 60HzInductive Reactance @ 60HzZero Sequence ImpedancePositive Sequence ImpedanceShield Short Circuit Current 6 CyclesAllowable Ampacity In Duct 90/105°CAllowable Ampacity In Air 90/105°C
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    20.1620.2040.0670.0510.575 + j0.420.204 + j0.0522571155/165195/215
    10.1280.1620.0610.0490.532 + j0.4010.162 + j0.0492695175/185225/250
    1/00.1020.1280.0570.0470.496 + j0.3840.128 + j0.0472816200/215260/290
    2/00.0810.1020.0530.0450.468 + j0.3670.103 + j0.0452952230/245300/335
    2/00.0810.1020.0530.0450.468 + j0.3670.103 + j0.0452952230/245300/335
    3/00.0640.0810.0480.0430.444 + j0.3470.082 + j0.0443110260/275345/385
    4/00.0510.0650.0440.0420.424 + j0.3280.066 + j0.0423284295/315400/445
    2500.0430.0560.0420.0410.41 + j0.310.057 + j0.0413451325/345445/495
    3500.0310.0410.0370.0390.386 + j0.2810.042 + j0.0393770390/415550/610
    5000.0220.0300.0320.0370.363 + j0.2490.031 + j0.0374167465/500685/765
    7500.0140.0230.0280.0350.337 + j0.2110.024 + j0.0354752565/610885/990
    10000.0110.0190.0250.0340.319 + j0.1860.02 + j0.0345214640/6901060/1185
    12500.0090.0180.0220.0330.305 - j0.0890.019 - j0.2235638715/7701210/1350
    * Ampacities are based on:
    * For Duct: Table 310.60(C)(77) Detail 1.
    * For Free Air: Table 310.60(C)(69).
    * Inductive impedance is based on non-ferrous conduit with one diameter spacing.
    * Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
    * Capacitive Reactance is between Phase-to-Shield.

    Revision: 1.000.004

    Updated On: March 19, 2024, 1:46 p.m. UTC