SPEC 46319
CU Compact 15kV NLEPR Insulation 133% IL Black SIM-PVC Jacket. MV 105 - Tray Rated - Sunlight Resistant - For Direct Burial
Type MV-105 Single Conductor Compact Copper, 220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level, Tape Shield, SIMpull® Polyvinyl Chloride (PVC) Jacket, Dual Rated UL/CSA
Construction:
- Conductor:Class B compact stranded per ASTM B496
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:220 Mils No Lead Ethylene Propylene Rubber (NL-EPR) 133% Insulation Level,
- Insulation Shield:Strippable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Overall Jacket:Polyvinyl Chloride (PVC)
Applications and Features:
Southwire’s 15KV cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial when installed with a grounding conductor in close proximity that conforms to NEC section 311.36 and 250.4(A)(5), and where su- perior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 105°C for normal operation, 140°C for emergency overload, and 250°C for short circuit conditions. Rated at -35°C for cold bend when UL listed. Rated at -25°C for cold bend and cold impact and marked with "LTDD" when CSA listed or dual UL/CSA listed. PVC jacket is made with SIM technology and has a coefficient of friction COF of 0.2. Cable can be installed in conduit without the aid of lubrication. Rated for 1000 lbs./FT maximum sidewall pressure.
Specifications:
Sample Print Legend:
{SQFTG_DUAL} SOUTHWIRE SIMpull® POWER CABLE {UL} XXX AWG CPT CU 220 MILS NL-EPR 15KV 133% INS LEVEL 25%TS MV-105 FOR CT USE SUN. RES. {NESC} PAT www.patentSW.com
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Diameter Over Insulation | Diameter Over Insulation Shield | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | Max Pull Tension | Min Bending Radius | Conduit Size* |
---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | inch | inch | mil | inch | lb/1000ft | lb/1000ft | lb | inch | inch | |
TBA | 2 | 7 | 0.268 | 0.746 | 0.806 | 80 | 0.986 | 221 | 598 | 530 | 11.8 | 3.0 |
TBA | 1 | 19 | 0.298 | 0.776 | 0.836 | 80 | 1.016 | 275 | 670 | 669 | 12.1 | 3.0 |
647203 | 1/0 | 19 | 0.336 | 0.814 | 0.874 | 80 | 1.054 | 397 | 800 | 844 | 12.6 | 3.0 |
TBA | 2/0 | 19 | 0.376 | 0.854 | 0.914 | 80 | 1.094 | 429 | 871 | 1064 | 13.1 | 3.0 |
TBA | 3/0 | 19 | 0.422 | 0.900 | 0.960 | 80 | 1.140 | 537 | 1004 | 1342 | 13.6 | 3.5 |
640921 | 4/0 | 19 | 0.474 | 0.953 | 1.013 | 80 | 1.193 | 528 | 1012 | 1692 | 14.3 | 3.5 |
TBA | 250 | 37 | 0.520 | 1.006 | 1.066 | 80 | 1.246 | 793 | 1329 | 2000 | 14.9 | 3.5 |
647207 | 350 | 35 | 0.615 | 1.102 | 1.162 | 80 | 1.342 | 1172 | 1747 | 2800 | 16.1 | 4.0 |
553998 | 500 | 35 | 0.735 | 1.230 | 1.290 | 80 | 1.470 | 1646 | 2301 | 4000 | 17.6 | 4.5 |
TBA | 600 | 61 | 0.812 | 1.308 | 1.368 | 80 | 1.548 | 1877 | 2600 | 4800 | 18.5 | 4.5 |
561603 | 750 | 61 | 0.908 | 1.404 | 1.495 | 80 | 1.735 | 2433 | 3331 | 6000 | 20.8 | 5.0 |
TBA | 1000 | 61 | 1.060 | 1.556 | 1.616 | 110 | 1.856 | 3118 | 4101 | 8000 | 22.2 | 5.5 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance @ 60Hz | Inductive Reactance @ 60Hz | Zero Sequence Impedance | Positive Sequence Impedance | Shield Short Circuit Current 6 Cycles | Allowable Ampacity In Duct 90/105°C | Allowable Ampacity In Air 90/105°C |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | MΩ*1000ft | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp |
2 | 0.162 | 0.204 | 0.053 | 0.052 | 0.575 + j0.426 | 0.204 + j0.051 | 2528 | 155/165 | 195/215 |
1 | 0.128 | 0.162 | 0.049 | 0.050 | 0.532 + j0.410 | 0.162 + j0.048 | 2621 | 175/185 | 225/250 |
1/0 | 0.102 | 0.128 | 0.046 | 0.048 | 0.497 + j0.393 | 0.128 + j0.047 | 2738 | 200/215 | 260/290 |
2/0 | 0.081 | 0.102 | 0.042 | 0.046 | 0.469 + j0.376 | 0.103 + j0.045 | 2862 | 230/245 | 300/335 |
3/0 | 0.064 | 0.081 | 0.039 | 0.044 | 0.446 + j0.358 | 0.082 + j0.043 | 3005 | 260/275 | 345/385 |
4/0 | 0.051 | 0.065 | 0.036 | 0.043 | 0.426 + j0.339 | 0.066 + j0.041 | 3166 | 295/315 | 400/445 |
250 | 0.043 | 0.056 | 0.034 | 0.042 | 0.413 + j0.321 | 0.057 + j0.040 | 3333 | 325/345 | 445/495 |
350 | 0.031 | 0.041 | 0.030 | 0.040 | 0.391 + j0.292 | 0.042 + j0.038 | 3628 | 390/415 | 550/610 |
500 | 0.022 | 0.030 | 0.026 | 0.037 | 0.368 + j0.260 | 0.031 + j0.036 | 3999 | 465/500 | 685/765 |
600 | 0.018 | 0.026 | 0.024 | 0.037 | 0.356 + j0.239 | 0.027 + j0.034 | 4269 | 505/544 | 765/855 |
750 | 0.014 | 0.023 | 0.022 | 0.035 | 0.343 + j0.220 | 0.024 + j0.034 | 4566 | 565/610 | 885/990 |
1000 | 0.011 | 0.019 | 0.020 | 0.035 | 0.324 + j0.194 | 0.02 + j0.033 | 5037 | 640/690 | 1060/1185 |
* Ampacities are based on:
* For Duct: Table 310.60(C)(77) Detail 1.
* For Free Air: Table 310.60(C)(69).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.
* For Duct: Table 310.60(C)(77) Detail 1.
* For Free Air: Table 310.60(C)(69).
* Inductive impedance is based on non-ferrous conduit with one diameter spacing.
* Sequence Impedance values are based on Rho Earth Resistivity: 100 Ohm-Meter/1000ft.
* Capacitive Reactance is between Phase-to-Shield.
Revision: 1.000.003
Updated On: Dec. 11, 2023, 9:29 p.m. UTC