SPEC 47208

4/C CU 2000V Type G RHINOFLEXTM CPE Mining Cable 90°C

Flexible Copper conductors, Ethylene Propylene Rubber (EPR) insulation, Extra Heavy Duty Two Layer Chlorinated Polyethylene (CPE) Jacket with Optional Reflective Stripes

...

Construction:

  1. Conductor:Tin coated, soft drawn, annealed, flexible, rope-lay stranded copper per ASTM B33/B172
  2. Separator Tape:Non-conducting tape applied between the conductor and insulation to facilitate stripping
  3. Insulation:Ethylene Propylene Rubber (EPR). Color coded black, white, red, orange
  4. Ground Conductors:Four mylar taped, tin coated, soft drawn, annealed, rope stranded, flexible lay copper per ASTM B33/B172
  5. Inner Jacket:Black, mold cured, extra heavy-duty integral fill flame resistant, thermosetting Chlorinated Polyethylene (CPE)
  6. Reinforcement:Reinforcing twine applied between the two jacket layers
  7. Outer Jacket:Black, mold cured, extra heavy-duty, integral fill, flame resistant, thermosetting Chlorinated Polyethylene (CPE). Alternate jacket colors available
  8. Reflective Stripe:Highly visible reflective stripe embedded into the outer jacket to increase safety and help prevent cable runover (optional, contact your sales representative for part number)

Applications and Features:

RHINOFLEXTM Type G cable is a heavy-duty cable for use where flexibility and maximum protection is required. For use with with all portable, temporary, and permanent power applications such as mobile or stationary mining equipment, shuttle cars, mobile drills, pumps, roof bolters, conveyors, and any portable power where equipment grounding is required, It is ideal for use anytime extra-durable, flexible cable is required. Also suitable for continuous submersion in water. Embossed print legend for easy cable identification.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ICEA S-75-381 Portable and Power Feeder Cables for Use in Mines
  • MSHA Approved
  • Sample Print Legend:

    SOUTHWIRE (R) RHINOTM BRAND CABLE # AWG 4/C TYPE G 90°C 2000V P-07-KA-140010 MSHA
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsDiameter Over ConductorInsul. ThicknessDiameter Over InsulationGround SizeGround StrandsApprox. ODApprox. Weight
    AWG/KcmilNo.inchmilinchAWGNo.inchlb/1000ft
    TBA61330.21600.36612651.10970
    TBA42590.256600.412101041.271410
    TBA32590.285600.441101041.341610
    58652123080.32600.47681681.482090
    TBA13850.355800.55181681.682550
    TBA1/02730.385800.5817491.793080
    TBA2/03240.42800.61661331.933760
    TBA3/04180.506800.70251332.074500
    TBA4/05320.577800.77342592.265540
    TBA2506080.61950.83632592.667130
    TBA3508550.72950.94623082.989360
    TBA3007350.737950.96332592.847930
    TBA50012210.9951.1261/02733.4013030

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeDC Resistance @ 25°CAC Resistance @ 90°CInductive ReactanceWorking TensionMin Bending RadiusAllowable Ampacity In Air 90°C
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ/1000ftlbinchAmp
    TBA60.4230.5290.037239.0006.672
    TBA40.2680.3350.035380.0007.693
    TBA30.2130.2660.034480.0008106
    58652120.1690.2110.033605.0008.9122
    TBA10.1330.1660.034763.00010.1143
    TBA1/00.1110.1390.034963.00010.7165
    TBA2/00.0850.1060.0331213.00011.6192
    TBA3/00.0670.0840.0321529.00012.4221
    TBA4/00.0530.0660.0311929.00013.6255
    TBA2500.0460.0580.0322279.00016280
    TBA3500.0330.0410.0313190.00017.9335
    TBA3000.0370.0460.0302734.00017310
    TBA5000.0230.0290.0294557.00020.4395