SPEC 47801

3/C CU 5KV 100% & 133% EPR/CPE RHINOPOWERTM Type MP-GC

Class B Cu Conductors, Ethylene Propylene Rubber (EPR) 100% & 133% Insulation Level, Cu Tape Shield, Chlorinated Polyethylene (CPE) Jacket w/ Optional Reflective Stripes, 90°C

...

Construction:

  1. Conductor:Class B compact stranded bare copper per ASTM B3 and ASTM B496
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:Ethylene Propylene Rubber (EPR) 100% and 133% Insulation Level
  4. Insulation Shield:Stripable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Ground Check:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 with yellow high strength, polypropylene insulation
  7. Grounding Conductors:Two Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  8. Filler:Rubber Fillers as needed
  9. Tape:Polyester tape, applied over the cable core for improved mechanical integrity and ease of stripping
  10. Reinforcement:Reinforcing twine applied over the taped core
  11. Jacket:Black, mold cured, single layer, flame resistant, thermosetting Chlorinated Polyethylene (CPE). Alternate jacket colors available
  12. Reflective Stripe:Highly visible reflective stripe embedded into the outer jacket to increase safety and help prevent cable runover (optional, contact your sales representative for part number)

Applications and Features:

RHINOPOWERTM Type MP-GC mine power feeder cable is a heavy-duty power cable for use in stationary horizontal HV mine power distribution circuits, for permanent or semi-portable applications with power transmission in deep mines, surface mines, open pits, tunnels, in conduit or duct (not to exceed max rated voltage), and suitable for direct burial in wet or dry locations. For vertical drop requirements consult with factory application specialist.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B496 Compact Round Concentric-lay-standard copper
  • ICEA S-75-381 Portable and Power Feeder Cables for Use in Mines
  • MSHA Approved
  • Sample Print Legend:

    SOUTHWIRE (R) RHINOTM BRAND CABLE # AWG 3/C COMPACT CU TYPE MP-GC 5000V 100% OR 133% INS. LEVEL P-07-K140017 MSHA
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsDiameter Over ConductorInsul. ThicknessDiameter Over InsulationGround SizeGround StrandsGround Check SizeGround Check StrandsGround Check Insulation ThicknessJacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.inchmilinchAWGNo.AWGNo.milmilinchlb/1000ft
    TBA670.169900.385107107301101.21950
    TBA470.213900.4298787451101.321250
    TBA270.268900.4846787451101.451660
    TBA1190.299900.5155787451101.531940
    TBA1/0190.336900.5524787451101.632290
    578410012/0190.376900.5923787451101.742730
    586912993/0190.423900.6392787451401.883290
    TBA4/0190.475900.69111987451402.003930
    58701399250370.52900.7361/01987451402.134580
    TBA300370.57900.7861/01987451402.255190
    TBA350370.616900.8322/01987451402.355940
    TBA400370.659900.8753/01987451402.456740
    TBA450370.7900.9163/01987451402.557340
    TBA500370.736900.9524/01987451402.648180

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive ReactanceInductive ReactanceWorking TensionMin Bending RadiusAllowable Ampacity In Air 90°C
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftMΩ/1000ftlbinchAmp
    TBA60.4170.5210.0440.044179.00014.593
    TBA40.2620.3280.0380.041285.00015.8122
    TBA20.1640.2050.0320.038454.00017.4159
    TBA10.1300.1630.0290.037572.00018.4184
    TBA1/00.1040.1300.0270.035722.00019.6211
    578410012/00.0820.1030.0240.034910.00020.9243
    586912993/00.0650.0810.0220.0331147.00022.6279
    TBA4/00.0520.0650.0200.0321446.00024321
    587013992500.0440.0550.0190.0311709.00025.6355
    TBA3000.0370.0460.0170.0312051.00027398
    TBA3500.0310.0390.0160.0302393.00028.2435
    TBA4000.0270.0340.0150.0302734.00029.4470
    TBA4500.0240.0300.0150.0293075.00030.6502
    TBA5000.0220.0280.0140.0293418.00031.7539