SPEC 47813

3/C CU 8KV 133% EPR/CPE RHINOPOWERTM Type MP-GC

Class B Copper conductors, Ethylene Propylene Rubber (EPR) 133% Insulation Level, Copper Tape Shield, Chlorinated Polyethylene (CPE) Jacket with Optional Reflective Stripes

...

Construction:

  1. Conductor:Class B compact stranded bare copper per ASTM B3 and ASTM B496
  2. Conductor Shield:Semi-conducting cross-linked copolymer
  3. Insulation:Ethylene Propylene Rubber (EPR) 133% Insulation Level
  4. Insulation Shield:Stripable semi-conducting cross-linked copolymer
  5. Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
  6. Ground Check:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 with yellow high strength, polypropylene insulation
  7. Grounding Conductors:Two Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  8. Filler:Rubber Fillers as needed
  9. Tape:Polyester tape, applied over the cable core for improved mechanical integrity and ease of stripping
  10. Reinforcement:Reinforcing twine applied over the taped core
  11. Jacket:Black, mold cured, single layer, flame resistant, thermosetting Chlorinated Polyethylene (CPE). Alternate jacket colors available
  12. Reflective Stripe:Highly visible reflective stripe embedded into the outer jacket to increase safety and help prevent cable runover (optional, contact your sales representative for part number)

Applications and Features:

RHINOPOWERTM Type MP-GC mine power feeder cable is a heavy-duty power cable for use in stationary horizontal HV mine power distribution circuits, for permanent or semi-portable applications with power transmission in deep mines, surface mines, open pits, tunnels, in conduit or duct (not to exceed max rated voltage), and suitable for direct burial in wet or dry locations. For vertical drop requirements consult with factory application specialist.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B496 Compact Round Concentric-lay-standard copper
  • ICEA S-75-381 Portable and Power Feeder Cables for Use in Mines
  • MSHA Approved
  • Sample Print Legend:

    SOUTHWIRE (R) RHINOTM BRAND CABLE # AWG CMPCT CU 3/C TYPE MP-GC 8000V 133% INS. -- LEVEL P-07-K140017- MSHA
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsDiameter Over ConductorInsul. ThicknessDiameter Over InsulationGround SizeGround StrandsGround Check SizeGround Check StrandsGround Check Insulation ThicknessJacket ThicknessApprox. ODApprox. Weight
    AWG/KcmilNo.inchmilinchAWGNo.AWGNo.milmilinchlb/1000ft
    TBA670.1691400.485107107301101.451240
    TBA470.2131400.5298787451101.541550
    TBA270.2681400.5846787451101.681990
    TBA1190.2991400.6155787451101.782310
    TBA1/0190.3361400.6524787451401.902720
    TBA2/0190.3761400.6923787451402.003170
    TBA3/0190.4231400.7392787451402.123730
    TBA4/0190.4751400.79111987451402.254420
    TBA250370.521400.8361/01987451402.355040
    TBA300370.571400.8861/01987451402.485700
    TBA350370.6161400.9322/01987451402.586470
    TBA400370.6591400.9753/01987451402.707330
    TBA450370.71401.0163/01987451402.858060
    TBA500370.7361401.0524/01987451402.938900

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeDC Resistance @ 25°CAC Resistance @ 90°CCapacitive ReactanceInductive ReactanceWorking TensionMin Bending RadiusAllowable Ampacity In Air 90°C
    AWG/KcmilΩ/1000ftΩ/1000ftMΩ*1000ftMΩ/1000ftlbinchAmp
    TBA60.4170.5210.0570.049179.00017.493
    TBA40.2620.3280.0490.045285.00018.5122
    TBA20.1640.2050.0420.042454.00020.2159
    TBA10.1300.1630.0390.040572.00021.4184
    TBA1/00.1040.1300.0360.039722.00022.8211
    TBA2/00.0820.1030.0330.038910.00024243
    TBA3/00.0650.0810.0300.0361147.00025.4279
    TBA4/00.0520.0650.0280.0351446.00027321
    TBA2500.0440.0550.0260.0341709.00028.2355
    TBA3000.0370.0460.0240.0332051.00029.8398
    TBA3500.0310.0390.0220.0332393.00031435
    TBA4000.0270.0340.0210.0322734.00032.4470
    TBA4500.0240.0300.0200.0323075.00034.2502
    TBA5000.0220.0280.0190.0313418.00035.2536