SPEC 47834
3/C CU 25KV 133% XLP/PVC RHINOPOWERTM Type MP-GC
Class B Copper conductors, Cross-Linked Polyethylene (XLP) 133% Insulation Level, Copper Tape Shield, Polyvinyl Chloride (PVC) Jacket, 90°C

Construction:
- Conductor:Class B compact stranded bare copper per ASTM B3 and ASTM B496
- Conductor Shield:Semi-conducting cross-linked copolymer
- Insulation:Cross-Linked Polyethylene (XLP), 133% Insulation Level
- Insulation Shield:Stripable semi-conducting cross-linked copolymer
- Copper Tape Shield:Helically wrapped 5 mil copper tape with 25% overlap
- Ground Check:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 with yellow high strength, polypropylene insulation
- Grounding Conductors:Two Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Filler:Rubber Fillers as needed
- Tape:Polyester tape, applied over the cable core for improved mechanical integrity and ease of stripping
- Reinforcement:Reinforcing twine applied over the taped core
- Jacket:Black, single layer, flame resistant, thermoplastic Polyvinyl Chloride (PVC). Alternate colors available
Applications and Features:
RHINOPOWERTM Type MP-GC mine power feeder cable is a heavy-duty power cable for use in stationary horizontal HV mine power distribution circuits, for permanent or semi-portable applications with power transmission in deep mines, surface mines, open pits, tunnels, in conduit or duct (not to exceed max rated voltage), and suitable for direct burial in wet or dry locations. For vertical drop requirements consult with factory application specialist.
Specifications:
Sample Print Legend:
SOUTHWIRE (R) RHINOTM BRAND CABLE # AWG COMPACT CU 3/C TYPE MP-GC 25000V 133% INS. LEVEL 90°C P-07-K130025 MSHA
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Strands | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Ground Size | Ground Strands | Ground Check Size | Ground Check Strands | Ground Check Insulation Thickness | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | mil | inch | AWG | No. | AWG | No. | mil | mil | inch | lb/1000ft | |
TBA | 2 | 7 | 0.268 | 345 | 0.994 | 6 | 7 | 8 | 7 | 45 | 140 | 2.61 | 3980 |
TBA | 1 | 19 | 0.299 | 345 | 1.025 | 5 | 7 | 8 | 7 | 45 | 140 | 2.70 | 4380 |
TBA | 1/0 | 19 | 0.336 | 345 | 1.062 | 4 | 7 | 8 | 7 | 45 | 140 | 2.79 | 4830 |
TBA | 2/0 | 19 | 0.376 | 345 | 1.102 | 3 | 7 | 8 | 7 | 45 | 170 | 2.95 | 5520 |
TBA | 3/0 | 19 | 0.423 | 345 | 1.149 | 2 | 7 | 8 | 7 | 45 | 170 | 3.06 | 6180 |
TBA | 4/0 | 19 | 0.475 | 345 | 1.201 | 1 | 19 | 8 | 7 | 45 | 170 | 3.18 | 6980 |
TBA | 250 | 37 | 0.52 | 345 | 1.246 | 1/0 | 19 | 8 | 7 | 45 | 170 | 3.28 | 7700 |
TBA | 300 | 37 | 0.57 | 345 | 1.296 | 1/0 | 19 | 8 | 7 | 45 | 170 | 3.39 | 8440 |
TBA | 350 | 37 | 0.616 | 345 | 1.342 | 2/0 | 19 | 8 | 7 | 45 | 170 | 3.51 | 9370 |
TBA | 400 | 37 | 0.659 | 345 | 1.385 | 3/0 | 19 | 8 | 7 | 45 | 170 | 3.62 | 10320 |
TBA | 450 | 37 | 0.7 | 345 | 1.426 | 3/0 | 19 | 8 | 7 | 45 | 170 | 3.71 | 11020 |
TBA | 500 | 37 | 0.736 | 345 | 1.462 | 4/0 | 19 | 8 | 7 | 45 | 170 | 3.80 | 11980 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | DC Resistance @ 25°C | AC Resistance @ 90°C | Capacitive Reactance | Inductive Reactance | Working Tension | Min Bending Radius | Allowable Ampacity In Air 90°C |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | Ω/1000ft | Ω/1000ft | MΩ*1000ft | MΩ/1000ft | lb | inch | Amp | |
TBA | 2 | 0.164 | 0.205 | 0.085 | 0.053 | 454.000 | 31.3 | 168 |
TBA | 1 | 0.130 | 0.163 | 0.080 | 0.051 | 572.000 | 32.4 | 191 |
TBA | 1/0 | 0.104 | 0.130 | 0.075 | 0.049 | 722.000 | 33.5 | 218 |
TBA | 2/0 | 0.082 | 0.103 | 0.070 | 0.048 | 910.000 | 35.4 | 249 |
TBA | 3/0 | 0.065 | 0.081 | 0.065 | 0.046 | 1147.000 | 36.7 | 286 |
TBA | 4/0 | 0.052 | 0.065 | 0.060 | 0.044 | 1446.000 | 38.2 | 326 |
TBA | 250 | 0.044 | 0.055 | 0.057 | 0.043 | 1709.000 | 39.4 | 360 |
TBA | 300 | 0.037 | 0.046 | 0.054 | 0.042 | 2051.000 | 40.7 | 402 |
TBA | 350 | 0.031 | 0.039 | 0.051 | 0.041 | 2393.000 | 42.1 | 439 |
TBA | 400 | 0.027 | 0.034 | 0.048 | 0.040 | 2734.000 | 43.4 | 473 |
TBA | 450 | 0.024 | 0.030 | 0.046 | 0.039 | 3075.000 | 44.5 | 504 |
TBA | 500 | 0.022 | 0.028 | 0.045 | 0.038 | 3418.000 | 45.6 | 536 |