SPEC 48003

CU 600V or 1000V LSZH XHHW-2 SOLONONplus®

SOLONONplus® 600Volt or 1000V Single Conductor Copper Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Insulation Type XHHW-2

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:SOLONONplus® Cross Linked Polyolefin Low Smoke Zero Halogen (XLPO LSZH) Type XHHW-2

Applications and Features:

Southwire’s 600 Volt or 1000 Volt SOLONONplus® Type XHHW-2 cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial and aerially when supported by a messenger. These cables are ideal for use in establishments where low smoke and low acid emissions are desired for public safety and health and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.

a. The conductors are available in tinned and flexible copper stranding upon request.
b. NEC compliant
c. The halogen content is less than 0.2% and Acid gas less than 2.0%
d. Passes UL VW-1
e. 70,000 BTU/Hr. Vertical Flame Test
f. UL listed for CT use on 1/0 and Larger
g. UL listed FT4/IEEE 1202 and ST-1 (#2 and larger)
h. -40°C Cold impact and cold bend
i. Oil Resistant I and II
j. UV/Sunlight resistant
k. Color Available upon request
l.PRI oil resistance at 60°C
m.PRII oil resistance at 75°C
n.GRI gasoline and oil resistance
o.GRII gasoline and oil resistance

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B170 Oxygen Free Electrolytic Copper (available upon request)
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • UL 2885 Acid Gas, Acidity and conductivity of combusted materials and assessment of halogens
  • ICEA S-95-658 (NEMA WC70) Power cables rated 2000 volts or less for the distribution of electrical energy
  • ICEA T-33-655/MIL-C-24643 Low Smoke Halogen Free (LSHF) Polymeric Jackets
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • RoHS-2 (European Directive 2011/65/EU)
  • ISO 9001 Quality management
  • ISO 14001 Environmental management systems standard
  • NFPA 130 Standard for Fixed Guideway Transit and Passenger Rail Systems
  • NFPA 502 Standard for Road Tunnels, Bridges, and Other Limited Access Highways
  • Sample Print Legend:

  • 1/0 AWG and larger cables
  • SOUTHWIRE SOLONONplus (TM) LSZH XLPO E30117 MASTER-DESIGN (UL) AWG XX CU TYPE XHHW-2-HF VW-1600V or 1000V PRI PRII GRI GRII-40(D)C SR FT4 ST-1 CT (SEQUENTIAL FOOTAGE MARKS) SEQ FEET [date code]
  • 2 AWG and 1 AWG
  • SOUTHWIRE SOLONONplus (TM) LSZH XLPO E30117 MASTER-DESIGN (UL) AWG XX CU TYPE XHHW-2-HF VW-1600V or 1000V PRI PRII GRI GRII-40(D)C SR FT4 ST-1 (SEQUENTIAL FOOTAGE MARKS) SEQ FEET [date code]
  • 14 AWG to 4 AWG
  • SOUTHWIRE SOLONONplus (TM) LSZH XLPO E30117 MASTER-DESIGN (UL) AWG XX CU TYPE XHHW-2-HF VW-1600V or 1000V PRI PRII GRI GRII-40(D)C SR (SEQUENTIAL FOOTAGE MARKS) SEQ FEET [date code]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountDiameter Over ConductorInsul. ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo. of Strandsinchmilinchlb/1000ftlb/1000ft
    6735771470.07300.131318
    6735781270.087300.1472027
    6736141070.111300.1713240
    673560870.139450.2295167
    673629670.174450.26481100
    673645470.221450.311129153
    673652270.277450.367205235
    6736771190.321550.431258297
    6736641/0190.360550.470326369
    6739042/0190.404550.514411459
    6739173/0190.454550.564518573
    6739294/0190.510550.620653715
    673941250370.558650.688772846
    673955350370.661650.79110811169
    673978500370.789650.91915441648
    673990600610.866801.02618531987
    TBA750610.968801.12823162465
    TBA1000611.117801.27730883257

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CInductive ReactanceShort Circuit Current 6 CyclesAllowable Ampacity At 60°CAllowable Ampacity At 75°CAllowable Ampacity At 90°C
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmpAmp
    673577140.5332.633.2880.036935151515
    673578120.6521.662.0750.0341485202020
    673614100.7831.041.30.0322360293030
    67356080.91320.6520.8150.0333754404855
    67362961.12100.4110.5140.0315966556675
    67364541.23340.2580.3230.0309491708495
    67365221.55310.1620.2030.0281508996115130
    67367711.76700.1290.1620.02819029107128145
    6736641/01.98450.1020.1280.02824011126150170
    6739042/02.110650.0810.1020.02730264144172195
    6739173/02.313420.0640.0810.02738154167199225
    6739294/02.516930.0510.0640.02648114192230260
    6739412502.820000.0430.0550.02756845215257290
    6739553503.228000.0310.0400.02679583259310350
    6739785003.740000.0220.0290.025113690319381430
    6739906005.148000.0180.0180.024136428352421475
    TBA7505.660000.0140.0140.02170535397474535
    TBA10006.480000.0110.0110.017227380456545615