SPEC 48404

CU 600V NLEPR PVC TOWER AND CASE WIRE

600 Volt 90°C AREMA PART 10.3.15.

...

Construction:

  1. Conductor:Solid Uncoated Copper
  2. Insulation:High Performance No Lead Ethylene Propylene Rubber NL-EPR
  3. Jacket:Polyvinyl Chloride PVC Jacket

Applications and Features:

Southwire 600V ECO Friendly No Lead EPR/PVC TC Blue Tower and Case Wire is suited for use as relay and associated signal apparatus wiring and for connector wire use in applications where flexibility, ease of termination, small diameters, long last- ing performance, and stable service life are required. May be installed in wet or dry locations. These cables are capable of operating continuously at a conductor temperature not in excess of 90°C for normal operation, 130°C for emergency overload conditions, and 250°C for short circuit conditions. Alternate colors are available upon request.

• Mechanically Rugged
• High Performance No Lead EPR
• Excellent Moisture Resistance
• Resistant to Heat Aging and Environmental Hazards
• Cleanly Strips from Conductor
• Passes -60°C Cold bend
• RoHS/Proposition 65 Compliant
• FT2 Horizontal Flame Test
• Sequential footage markings on jacket

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ICEA S-95-658 (NEMA WC70) Power cables rated 2000 volts or less for the distribution of electrical energy
  • AREMA Signal Manual Part 10.3.19 for EPR Type I Insulation
  • AREMA Signal Manual Part 10.3.21 for PE Type II Jacket
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountCond. NumberInsul. ThicknessJacket ThicknessJacket ColorApprox. ODApprox. Weight
    AWG/KcmilNo. of StrandsNo.milmilinchlb/1000ft
    TBA91914525blue0.27165
    592333161913020blue0.15817
    587882161913020red0.15817
    TBA141913020blue0.17423
    TBA121914520blue0.22338
    592335101913020blue0.24150
    587880101913020red0.24150
    TBA103714520blue0.26055

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item