SPEC 70207

600V ROYAL® Shielded SOOW with Black Jacket 90°C

Rated -40°C to 90°C. Class K copper conductor. Heat, moisture and oil resistant EPDM rubber insulation. Heat, moisture and oil resistant flexible CPE jacket.

...

Construction:

  1. Conductor:Tinned flexible stranded Class K copper conductors
  2. Insulation:Heat, moisture and oil resistant EPDM
  3. Filler:Non-wicking wax paper fillers, with a tissue-paper separator wrapped around the assembly
  4. Shield:Tinned CU braid shielding
  5. Jacket:Heat, moisture and oil resistant flexible CPE jacket

Applications and Features:

Southwire Type SOOW Flexible Cords are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. Southwire Type SOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights welding leads, marine dockside power, power extensions and mining applications.

Specifications:

  • UL 62 Flexible Cords and Cables
  • CSA C22.2 No. 49 Flexible Cords and Cables
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 1
  • MSHA flame test - P07-KA070018-1MSHA
  • Passes CSA FT2 Flame Test
  • RoHS-3 Compliant
  • NEC Article 400 Flexible Cords, Cables and Fixture Wire
  • Federal Specification J-C-580B
  • OSHA Acceptable
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. OD
    AWG/KcmilCount# x AWGmilmilinch
    57004018216 X 3030600.375
    57004618316 X 3030600.39
    57004718416 X 3030600.405
    57141318516 X 3030800.48
    57005018616 X 3030800.495
    TBA18716 X 3030800.52
    57005318816 X 3030800.535
    TBA181016 X 3030800.585
    570035181216 X 3030800.615
    575066181616 X 3030950.74
    TBA182016 X 3030950.79
    57169016326 X 3030600.415
    57143916226 X 3030600.420
    57002716426 X 3030600.45
    TBA16526 X 3030800.53
    TBA16626 X 3030800.55
    TBA16726 X 3030800.56
    57003116826 X 3030800.59
    TBA161026 X 3030800.66
    570012161226 X 3030950.71
    570013161626 X 3030950.79
    TBA162026 X 3030950.85
    TBA14241 X 3030800.53
    57127714341 X 3030800.545
    57000814441 X 3030800.59
    TBA14541 X 3030950.68
    TBA14641 X 3030950.72
    TBA14741 X 3030950.72
    TBA14841 X 3030950.77
    TBA141241 X 3030950.925
    57131612265 X 3030950.595
    57140012365 X 3030950.625
    56998912465 X 3030950.675
    TBA12565 X 3030950.735
    TBA12665 X 3030950.78
    TBA12765 X 3030950.78
    TBA12865 X 3030950.835
    TBA103104 X 3045950.66
    TBA104104 X 3045950.71

    All dimensions are nominal and subject to normal manufacturing tolerances

    ◊ Cable marked with this symbol is a standard stock item

    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberCond. StrandsInsul. ThicknessJacket ThicknessApprox. OD
    AWG/KcmilCount# x AWGmmmmmm
    57004018216 X 300.761.529.52
    57004618316 X 300.761.529.91
    57004718416 X 300.761.5210.29
    57141318516 X 300.762.0312.19
    57005018616 X 300.762.0312.57
    TBA18716 X 300.762.0313.21
    57005318816 X 300.762.0313.59
    TBA181016 X 300.762.0314.86
    570035181216 X 300.762.0315.62
    575066181616 X 300.762.4118.80
    TBA182016 X 300.762.4120.07
    57169016326 X 300.761.5210.54
    57143916226 X 300.761.5210.67
    57002716426 X 300.761.5211.43
    TBA16526 X 300.762.0313.46
    TBA16626 X 300.762.0313.97
    TBA16726 X 300.762.0314.22
    57003116826 X 300.762.0314.99
    TBA161026 X 300.762.0316.76
    570012161226 X 300.762.4118.03
    570013161626 X 300.762.4120.07
    TBA162026 X 300.762.4121.59
    TBA14241 X 300.762.0313.46
    57127714341 X 300.762.0313.84
    57000814441 X 300.762.0314.99
    TBA14541 X 300.762.4117.27
    TBA14641 X 300.762.4118.29
    TBA14741 X 300.762.4118.29
    TBA14841 X 300.762.4119.56
    TBA141241 X 300.762.4123.50
    57131612265 X 300.762.4115.11
    57140012365 X 300.762.4115.88
    56998912465 X 300.762.4117.15
    TBA12565 X 300.762.4118.67
    TBA12665 X 300.762.4119.81
    TBA12765 X 300.762.4119.81
    TBA12865 X 300.762.4121.21
    TBA103104 X 301.142.4116.76
    TBA104104 X 301.142.4118.03

    Revision: 1.0.00M