Archives March 2021

Last update on .

The purpose of this application note is to provide a safe and reliable method to pull additional cable slack where needed. When pulling cable through conduit or cable tray systems in most cases the cable puller (tugger) is positioned where enough slack can be pulled to make the final connection. However, there are instances where additional slack is needed after the cable end has reached the tugger. Another instance where a mare’s tail is needed is when an assist puller is used.

Methods For slack needed in low tension pulls (below hundred pounds) rope, soft or flat straps can be applied to the cable using several half-hitch knots. It is important to only use this method on low tension pulls or else the rope or straps can leave indents or tear the jacket. For higher tension pulls (above 500 pounds) or assist pulling, a mare’s tail is recommended. A mare’s tail is a rope eye with 4-6 flat long straps that are wrapped around the cable to form a basket. The straps will not dig into the cable jacket since they lay flat on the cable surface and are made from aramid fiber which has low stretch, high strength properties. Mare’s tails are a recognized practice in IEEE 1185 Recommended Practice for Cable Instal- lations in Chapter 5.

Download PDF copy

Daily archives

Previous month

September 2020

Archives