SPEC 85060
2/C, 3/C, 4/C CU 600 V XLPE XHHW-2 Shielded PVC Jacket Power Cable With Ground. Color Method 1 Table 1
Type TC-ER Power Cable 600 or 1000 Volt Three Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Shielded Polyvinyl Chloride (PVC) Jacket with 1 Bare CU Ground. Conductor Identification Method 1 Table 1

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
- Grounding Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Filler:Paper or Polypropylene filler
- Binder:Polyester flat thread binder tape
- Shield:5 mils tape shield
- Rip Cord:Rip cord for ease of jacket removal
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 or 1000 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone free.
Specifications:
Sample Print Legend:
SOUTHWIRE {R} {UL} AWG CU 3 CDRS TYPE TC-ER XHHW-2 CDRS GW 1 X AWG 90{D}C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V or 1000V {YYYY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Physical and Electrical Data
Cond. Size | Cond. Number | Diameter Over Cond. | Insul. Thickness | Diameter Over Insulation | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG | No. | inch | mil | inch | mil | inch | lb/1000ft |
4 | 3 | 0.221 | 45 | 0.311 | 60 | 0.791 | 607 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Revision: 3.0.00C