SPEC 45258
CU 600/1000V XLPE Insulation PVC Jacket XHHW-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Type TC-ER Power Cable 600 or 1000 Volt Four Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Polyvinyl Chloride (PVC) Jacket with 1 Bare CU Ground. Silicone Free. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
- Grounding Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (cable size 8 & 6 has insulated green ground)
- Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
- Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 or 1000 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Sunlight Resistant - For Direct Burial - Silicone Free
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® {UL} XXX KCMIL (XXX{mm2}) CU 4/C TYPE TC-ER XHHW-2 CDRS GW 1 X X AWG CU 90°C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V or 1000V {NOM}-ANCE {YYYY}
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | ||
554469 | 500 | 4 | 37 | 0.789 | 65 | 1 x 2 | 110 | 2.382 | 6443 | 7427 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | ||
554469 | 500 | 4 | 14.3 | 12800 | 0.022 | 0.029 | 0.039 | 256 | 304 | 344 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
Revision: 1.000.003
Updated On: Jan. 24, 2024, 6:12 p.m. UTC