SPEC 45059
Multi-Conductor CU 600V EPR XHHW-2 CPE Control Cable Color Method 1 Table 1
Type TC-ER Control Cable 600Volt Copper Conductors, Ethylene Propylene Rubber (EPR) Insulation XHHW-2 Chlorinated Polyethylene (CPE) Jacket, Control Cable Conductor Identification Method 1 Table 1. VW-1 rated

Construction:
- Conductor:7 strands class B compressed tinned copper per ASTM B33 and ASTM B8
- Insulation:Ethylene Propylene Rubber (EPR) XHHW-2, 30 Mils thick for all cable sizes
- Overall Jacket:Chlorinated Polyethylene (CPE) Jacket
Applications and Features:
Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE{R} XX AWG (X.XX{mm2}) XX/C EPR/CPE TYPE TC-ER XHHW-2 CDRS E75755 MASTER-DESIGN {UL} 600V 90{D}C DRY/90{D}C WET OIL RES I SUNLIGHT RESISTANT DIRECT BURIAL FT4/IEEE 1202 -- {NOM}-ANCE EPR/CPE Tipo XHHW-2 SR FT4 600V 90{D}C USA
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Diameter Over Cond. | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance | AC Resistance @ 90°C | Min Bending Radius | Allowable Ampacity At 60°C * | Allowable Ampacity 75°C * | Allowable Ampacity 90°C * | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp | ||||||
10 AWG | |||||||||||||||||||
645726 | 10 | 12 | 0.111 | 30 | 60 | 0.830 | 389 | 600 | 1.040 | 1.300 | 3.3 | 15 | 17 | 20 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
Revision: 3.0.00C