SPEC 45051
Multi-Conductor CU 600V PVC THHN or TFFN/TFN PVC Control Cable. Silicone Free
Type TC-ER Control Cable 600Volt Copper Conductors, Polyvinyl Chloride (PVC) with nylon layer Insulation THHN or TFFN/TFN Polyvinyl Chloride (PVC) Jacket, Control Cable Conductor Identification Method 1 Table 2. Silicone Free. VW-1 Rated.

Construction:
- Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8 for 14, 12, and 10 AWG cables. Class K bare copper per ASTM B3 and B174 for 16 AWG (26 strands) and 18 AWG (16 strands) cables
- Insulation:Polyvinyl Chloride (PVC) with nylon layer 19 Mils thick for 18, 16, 14, 12 AWG cables and 24 Mils for 10 AWG cables, Type TFFN/TFN for 16 AWG cable and Type THHN or THWN for 14, 12 , 10 AWG cables. Types THHN or THWN are VW-1 Rated
- Filler:Polypropylene filler on cables with 5 or less conductors
- Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 105°C for emergency overload, and 150°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone Free. Types THHN or THWN are VW-1 Rated.
Specifications:
Sample Print Legend:
SOUTHWIRE EXXXXX #P# (UL) [#AWG Or #kcmil] CU THHN PVC/PVC 600V Type TC-ER For CT USE SUN. RES. For DIRECT BURIAL YEAR (NESC) [SEQUENTIAL FEET MARKS]
Stock No: 408633
SOUTHWIRE{R} MASTER-DESIGN E75755 {UL} 14 AWG (2.08{mm2}) CU 7 CDRS TYPE TC-ER-JP THHN OR THWN CDRS 90{D}C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600 VOLTS {NOM}-ANCE
Stock No: 408633
SOUTHWIRE{R} MASTER-DESIGN E75755 {UL} 14 AWG (2.08{mm2}) CU 7 CDRS TYPE TC-ER-JP THHN OR THWN CDRS 90{D}C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600 VOLTS {NOM}-ANCE
Table 1 – Physical and Electrical Data
Stock Number | Cond. Size | Cond. Number | Diameter Over Cond. | Insul. Thickness | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance | AC Resistance @ 90°C | Min Bending Radius | Allowable Ampacity At 60°C * | Allowable Ampacity 75°C * | Allowable Ampacity 90°C * | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | inch | mil | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp | ||||||
18 AWG | |||||||||||||||||||
652200 | 18 | 10 | 0.046 | 15 | 45 | 0.442 | 50 | 116 | 6.54 | 8.34 | 1.8 | 3 | 3 | 3 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
^Stock No: 408633 TYPE TC-ER-JP
Revision: 3.0.00C