SPEC 45412

1/C AL 2000V XLPE RHH/RHW-2 Power Cable

Single Conductor Power Cable 2000 Volt Aluminum Conductor XLPE Insulation. RHH/RHW-2. Heat, Moisture, Oil and Sunlight Resistant 90°C. For CT Use

...

Construction:

  1. Conductor:AlumaFlex® Compact Stranded Aluminum Alloy (AA-8176)
  2. Insulation: Cross-linked Polyethylene (XLPE)

Applications and Features:

Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions.

Features:
• Oil Resistant PRI/PRII
• Gas and Oil Res GRI/GRII
• Sunlight Resistant all Colors
• Meets cold bend and cold impact tests at -40°C
• VW-1
• FT4 1/0 and Larger
• CT Rated 1/0 and Larger

Specifications:

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test (1/0 and Larger)
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test (1/0 and Larger)
  • Sample Print Legend:

    {SQFTG} SOUTHWIRE E32071 MASTER-DESIGN {UL} XXX KCMIL AL TYPE USE-2 OR RHH OR RHW-2 FOR CT USE XXX MILS XLP 2000 VOLTS
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountDiameter Over ConductorInsul. ThicknessDiameter Over InsulationAluminum WeightApprox. Weight
    AWG/KcmilNo. of Strandsinchmilinchlb/1000ftlb/1000ft
    TBA3/0190.423900.603158235
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CInductive Reactance @ 60HzShield Short Circuit Current 6 CyclesAllowable Ampacity At 60°C†Allowable Ampacity At 75°C†Allowable Ampacity At 90°C†
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmpAmp
    TBA3/04.82410070.1030.1320.03124959130155175
    † Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)

    Revision: 3.0.00M