SPEC 45227
CU 600V XLPE XHHW-2 ARMOR-X PVC Control Cable With Ground
Type MC-HL Control Cable 600Volt Copper Conductors, Cross Linked Polyethylene (XLPE) Insulation XHHW-2 Continuous Corrugated Welded Armor (Armor-X), Polyvinyl Chloride (PVC) Jacket with 1 Insulated Green CU Ground

Construction:
- Conductor:7 strands class B compressed copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE) XHHW-2, 30 Mils thick for all cable sizes
- Grounding Conductor:Class B compressed stranded copper with green insulation
- Filler:Polypropylene filler on cables with 5 or less conductors
- Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
- Armor:Continuous Corrugated Welded Armor (Armor-X)
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire's 600 Volt Type MC-HL Armor-X® control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, 250°C for short circuit conditions, and -50°C for cold bend. For uses in Class I, II, and III, Division 1 and 2 hazardous locations per NEC Article 501, 502, and 503.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE{R} {UL} ARMOR-X TYPE MC-HL XX/C XXAWG (X.XX{mm2}) CU XHHW-2 GW 1 X XX AWG 90{D}C JACKET -40{D}C SUN.RES. DIR. BUR. FOR CT USE 600V IEEE1202/FT4 -- {NOM}-ANCE Tipo MC XHHW-2 CT FT4
Stock No: 568912, 568760
SOUTHWIRE MASTER-DESIGN ARMOR-XTRA TYPE MC-HL IEEE1580, IEC60332-3-22, & 60092-350 {UL} 2/C 14 AWG (2.08{mm2}) CU XHHW-2 GW 1 X 14 AWG 90{D}C JACKET -40{D}C SUN. RES. DIR. BUR. FOR CT USE 600V IEEE1202/FT4 -- {CSA} RA90-HL AG14 XLPE -40{D}C 600V FT4 SR 90{D}C -- ABS CWCMC -- {NOM}-ANCE Tipo MC XHHW-2 CT FT4 -- USA
Stock No: 568912, 568760
SOUTHWIRE MASTER-DESIGN ARMOR-XTRA TYPE MC-HL IEEE1580, IEC60332-3-22, & 60092-350 {UL} 2/C 14 AWG (2.08{mm2}) CU XHHW-2 GW 1 X 14 AWG 90{D}C JACKET -40{D}C SUN. RES. DIR. BUR. FOR CT USE 600V IEEE1202/FT4 -- {CSA} RA90-HL AG14 XLPE -40{D}C 600V FT4 SR 90{D}C -- ABS CWCMC -- {NOM}-ANCE Tipo MC XHHW-2 CT FT4 -- USA
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Diameter Over Conductor | Insul. Thickness | Ground Size | Jacket Thickness | Approx. OD | Approx. Weight |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | inch | mil | AWG | mil | inch | lb/1000ft | |
550610 | 12 | 5 | 0.087 | 30 | 12 | 60 | 0.820 | 324 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Cond. Number | DC Resistance @ 25°C | AC Resistance @ 90°C | Min Bending Radius | Allowable Ampacity In Raceway At 60°C† | Allowable Ampacity In Raceway At 75°C† | Allowable Ampacity In Raceway At 90°C† |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp | |
550610 | 12 | 5 | 1.660 | 2.075 | 4.9 | 14 | 17 | 20 |
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
^14-7 2/C CU XHHW-2 1X#14 GG ARMOR-XTRA MC-HL CSA RA90-HL IEC 600V BLACK PVC JACKET
Revision: 3.0.00C