SPEC 45301
3/C CU 600V XLPE XHHW-2 AIA PVC Power Cable With Ground. Silicone Free.
Type MC Power Cable 600Volt Three Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket with 1 Bare CU Ground. Silicone Free.

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
- Grounding Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
- Binder:Polypropylene tape
- Armor:Aluminum Interlocked Armor (AIA)
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Silicone Free.
Specifications:
Sample Print Legend:
{SQFTG_DUAL} SOUTHWIRE MASTER-DESIGN {UL} 3/C (1 AWG) XX.Xmm2 CU XX MILS XLP 600 VOLTS GW 1 X X AWG CU TYPE MC FOR CT USE SUN. RES. DIRECT BURIAL 90{D}C USA -- {NOM}-ANCE Tipo MC XHHW-2 CT FT4
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Ground | Diameter Over Armor | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | No. x AWG | inch | mil | inch | lb/1000ft | lb/1000ft | |
582274 | 500 | 37 | 0.789 | 65 | 0.919 | 1 x 4/0 | 2.295 | 75 | 2.527 | 5338 | 6634 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† Ampacities are based on Table 310.16 of the NEC 2020 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts with not more than three current-carrying conductors in raceway, cable or direct buried based on ambient temperature of 30ºC (86ºF). Ampacities have been adjusted for more than three current-carrying conductors based on Table 310.15(C) 1.
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C† | Allowable Ampacity At 75°C† | Allowable Ampacity At 90°C† |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
582274 | 500 | 17.1 | 12000 | 0.022 | 0.029 | 0.025 | 320 | 380 | 430 |
† Ampacities are based on Table 310.16 of the NEC 2020 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts with not more than three current-carrying conductors in raceway, cable or direct buried based on ambient temperature of 30ºC (86ºF). Ampacities have been adjusted for more than three current-carrying conductors based on Table 310.15(C) 1.
Revision: 3.0.00C