SPEC 45003
1/C CU 600V XLPE RHH/RHW-2 USE-2 Silicone-Free Power Cable
Power Cable 600Volt Single Conductor Copper, Cross Linked Polyethylene (XLPE) insulation RHH/RHW-2 USE-2 CT Rated

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE) Type RHH/RHW-2 USE-2 Silicone-Free
Applications and Features:
Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Rated for 1000 lbs./FT maximum sidewall pressure.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE E32071 {UL} XXX AWG (XX.X{mm2}) CU TYPE USE-2 OR RHH OR RHW-2 XX MILS XLP FOR CT USE SUN. RES. VW-1 600 VOLTS {NOM}-ANCE RHH/RHW-2 600V 90C
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | lb/1000ft | lb/1000ft | |
TBA◊ | 600 | 61 | 0.866 | 110 | 1.085 | 1853 | 2028 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† Ampacities are based on Table 310.16 of the NEC 2020 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts with not more than three current-carrying conductors in raceway, cable or direct buried based on ambient temperature of 30ºC (86ºF).
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C† | Allowable Ampacity At 75°C† | Allowable Ampacity At 90°C† |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | |
TBA◊ | 600 | 5.4 | 4800 | 0.017 | 0.025 | 0.010 | 350 | 420 | 475 |
† Ampacities are based on Table 310.16 of the NEC 2020 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts with not more than three current-carrying conductors in raceway, cable or direct buried based on ambient temperature of 30ºC (86ºF).
Stock Code Colors
Size | Black | Brown | Orange | Yellow | Grey | White | Red | Blue | Green |
---|---|---|---|---|---|---|---|---|---|
![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | ![]() | |
14 | 890700 | ||||||||
12 | 113431 | 678573 | |||||||
10 | 113449 | 563196 | 890146 | 953539 | |||||
8 | 113456 | 643957 | 952689 | 588683 | 655993 | ||||
6 | 113464 | 640110 | 952671 | 959726 | 640128 | ||||
4 | 113472 | 588746 | 476565 | 476549 | 643577 | 952663 | |||
2 | 113498 | 476523 | 476531 | 643544 | 958009 | ||||
1 | 113506 | ||||||||
1/0 | 113514 | 643973 | |||||||
2/0 | 113522 | 591255 | |||||||
3/0 | 113530 | ||||||||
4/0 | 113548 | 587561 | |||||||
250 | 113555 | ||||||||
300 | 113563 | ||||||||
350 | 113571 | ||||||||
400 | 113589 | ||||||||
500 | 113597 | 580165 | 580166 | 580168 | 580169 | ||||
600 | 113605 | ||||||||
750 | 113613 | ||||||||
1000 | 113647 |
Revision: 3.0.00C