SPEC 45312
3/C AL 600V XLPE XHHW-2 AIA PVC Power Cable With 50% Ground. Silicone Free
Type MC Power Cable 600Volt Three Conductor Aluminum, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Three Bare AL 50% Ground Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket with. Silicone Free.

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
- Grounding Conductor:Three separate ground wires with a combined circular mil of 50% of the phase condutor. Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Filler:Paper filler or Polypropylene filler
- Binder:Polypropylene tape
- Armor:Aluminum Interlocked Armor (AIA)
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of op- erating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. The ground is sized to 50% of the phase conductor with three separate bare grounds one in each interstecie between condutors. Silicone Free.
Specifications:
Sample Print Legend:
SOUTHWIRE EXXXXX #P# (UL) [#AWG Or #kcmil] AL XHHW-2 XLPE/PVC AIA 600V Type MC For CT USE SUN. RES. For DI- RECT BURIAL FT4 YEAR (NESC) [SEQUENTIAL FEET MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Ground | Diameter Over Armor | Jacket Thickness | Approx. OD | Aluminum Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | mil | inch | No. x AWG | inch | mil | inch | lb/1000ft | lb/1000ft | |
TBA | 250 | 0.520 | 65 | 0.650 | 3 x 2 | 1.614 | 60 | 1.734 | 1103 | 1615 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Shield Short Circuit Current 6 Cycles | Allowable Ampacity At 60°C† | Allowable Ampacity At 75°C† | Allowable Ampacity At 90°C† |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | Amp | |
TBA | 250 | 12.1 | 4500 | 0.071 | 0.089 | 0.027 | 57313 | 172 | 205 | 230 |
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
Revision: 3.0.00M