SPEC 45105
3/C or 4/C CU 600V XLPE XHHW-2 LSZH Control Cable With Green Ground
Type TC-ER Control Cable 600Volt Copper Conductors, Cross Linked Polyethylene (XLPE) Insulation XHHW-2 SOLONON® Low Smoke Zero Halogen (LSZH) Jacket with 1 Insulated Green CU Ground, Control Cable Conductor Identification Method 1 Table 2

Construction:
- Conductor:7 strands class B compressed tinned copper per ASTM B33 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE) XHHW-2, 30 Mils thick for all cable sizes
- Grounding Conductor:Class B compressed stranded copper with green insulation
- Filler:Polypropylene filler on cables with 5 or less conductors
- Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
- Overall Jacket:SOLONON® Low Smoke Zero Halogen (LSZH) Jacket
Applications and Features:
Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.
Specifications:
Sample Print Legend:
SOUTHWIRE EXXXXX #P# (UL) [#AWG Or #kcmil] CU XHHW-2 XLPE/LSZH 600V Type TC-ER For CT USE SUN. RES. For DIRECT BURIAL FT4 [-25°C] YEAR (NESC) [SEQUENTIAL FEET MARKS]
Table 1 – Physical and Electrical Data
Cond. Size | Cond. Number | Diameter Over Cond. | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight | DC Resistance | AC Resistance @ 90°C | Min Bending Radius | Allowable Ampacity At 60°C * | Allowable Ampacity 75°C * | Allowable Ampacity 90°C * | |||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | inch | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp | |||||
12 AWG | |||||||||||||||||||
12 | 3 | 0.087 | 30 | 1 x 12 | 45 | 0.445 | 81 | 146 | 1.660 | 2.075 | 1.8 | 16 | 20 | 20 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
Revision: 3.0.00C