SPEC 45261

4/C CU 600V EPR XHHW-2 LSZH Power Cable With Ground

Type TC-ER Power Cable 600Volt Four Conductor Copper, Ethylene Propylene Rubber (EPR) insulation XHHW-2 SOLONON® Low Smoke Zero Halogen (LSZH) Jacket with 1 Bare CU Ground

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Ethylene Propylene Rubber (EPR) Type XHHW-2
  3. Grounding Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (cable size 8 & 6 has insulated green ground)
  4. Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
  5. Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
  6. Overall Jacket:SOLONON® Low Smoke Zero Halogen (LSZH) Jacket

Applications and Features:

Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • NFPA 130 Standard for Fixed Guideway Transit and Passenger Rail Systems
  • Sample Print Legend:

    {SQFTG} SOUTHWIRE{R} MASTER-DESIGN {UL} XX AWG (XX.X{mm2}) CU 4 CDRS TYPE TC-ER XHHW CDRS GW 1 X X AWG 90{D}C LSZH SOLONON JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600 VOLTS {NOM}-ANCE {YYYY}
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountDiameter Over ConductorInsul. ThicknessDiameter Over InsulationGroundJacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo. of StrandsinchmilinchNo. x AWGmilinchlb/1000ftlb/1000ft
    5662091/0190.360550.4701 x 6801.29513981827
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CInductive Reactance @ 60HzShield Short Circuit Current 6 CyclesAllowable Ampacity At 60°C†Allowable Ampacity At 75°C†Allowable Ampacity At 90°C†
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmpAmp
    5662091/06.533790.1020.1280.03124011100120136
    † Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition - Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F) and adjusted to 80% per Table 310.15(B)(3)(a) for More Than Three Current-Carrying Conductors.

    Revision: 3.0.00C