SPEC 45314
4/C AL 600V XLPE XHHW-2 AIA PVC Power Cable With 50% Ground. Silicone Free
Type MC Power Cable 600Volt Four Conductor Aluminum, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket with 3 Bare AL Ground. Silicone Free.

Construction:
- Conductor: Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
- Grounding Conductor:Three separate ground wires with a combined circular mil of 50% of the phase condutor. Class 4. B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Filler:Paper filler or Polypropylene filler
- Binder:Polypropylene tape
- Armor:Aluminum Interlocked Armor (AIA)
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of op- erating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. The ground is sized to 50% of the phase conductor with three separate bare grounds one in each interstecie between condutors. Silicone Free.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE MASTER-DESIGN {UL} 4/C 750 KCMIL COMPACT 8000 AL. --- TRIPLE E ALLOY AA8176 XHHW CDRS 600 VOLTS GW 3 X 2/0 AWG 3E AL TYPE MC EZ-JKT FOR CT USE SUN. RES. DIRECT BURIAL 90{D}C
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Ground | Diameter Over Armor | Jacket Thickness | Approx. OD | Aluminum Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | No. x AWG | inch | mil | inch | lb/1000ft | lb/1000ft | |
TBA | 4/0 | 19 | 0.475 | 55 | 0.585 | 3 x 4 | 1.622 | 60 | 1.742 | 1126 | 1629 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Shield Short Circuit Current 6 Cycles | Allowable Ampacity At 60°C† | Allowable Ampacity At 75°C† | Allowable Ampacity At 90°C† |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | Amp | |
TBA | 4/0 | 12.2 | 5078 | 0.084 | 0.105 | 0.030 | 48509 | 120 | 144 | 164 |
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
Revision: 3.0.00C