SPEC 45267
3/C AL 600V XLPE XHHW-2 LSZH Power Cable With Ground
Type TC-ER Power Cable 600Volt Three Conductor Aluminum, Cross Linked Polyethylene (XLPE) insulation XHHW-2 SOLONON® Low Smoke Zero Halogen (LSZH) Jacket with 1 Bare AL Ground

Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
- Grounding Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
- Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
- Overall Jacket:SOLONON® Low Smoke Zero Halogen (LSZH) Jacket
Applications and Features:
Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.
Specifications:
Sample Print Legend:
SOUTHWIRE EXXXXX #P# (UL) [#AWG Or #kcmil] AL XHHW-2 XLPE/LSZH 600V Type TC-ER For CT USE SUN. RES. For DIRECT BURIAL FT4 [-25°C] YEAR (NESC) [SEQUENTIAL FEET MARKS]
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Ground | Jacket Thickness | Approx. OD | Aluminum Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | |
TBA | 1/0 | 19 | 0.336 | 55 | 0.446 | 1 x 4 | 80 | 1.123 | 341 | 656 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Shield Short Circuit Current 6 Cycles | Allowable Ampacity At 60°C† | Allowable Ampacity At 75°C† | Allowable Ampacity At 90°C† |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | Amp | |
TBA | 1/0 | 5.6 | 1901 | 0.168 | 0.211 | 0.028 | 24209 | 100 | 120 | 135 |
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
Revision: 3.0.00C