SPEC 45265
AL 600/1000V XLPE Insulation PVC Jacket XHHW-2. CT Rated -Sunlight Resistant - For Direct Burial - Silicone Free
Type TC-ER Power Cable 600Volt Four Conductor Aluminum, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Polyvinyl Chloride (PVC) Jacket with 1 Bare AL Ground. Silicone Free.
Construction:
- Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
- Grounding Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
- Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
- Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone free.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® {UL} XXX AWG (XX{mm2}) 3E AL 4/C TYPE TC-ER XHHW-2 CDRS GW 1 X X AWG 3E AL 90°C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V or 1000V {NOM}-ANCE
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Aluminum Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | ||
596549 | 500 | 4 | 35 | 0.735 | 65 | 1 x 3/0 | 110 | 2.434 | 2062 | 3210 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Strand count meets minimum number per ASTM
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | ||
596549 | 500 | 4 | 14.6 | 9600 | 0.035 | 0.044 | 0.039 | 208 | 248 | 280 |
* Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
* Ampacities have been adjusted for more than Three Current-Carrying Conductors.
Revision: 1.000.005
Updated On: Jan. 24, 2024, 6:13 p.m. UTC