SPEC 45154
Multi-Conductor CU 600V PVC TFFN PVC Shielded Control Cable #16 and #18
Type TC-ER, PLTC, FPL, and NFPL Control Cable 600 Volt Copper Conductors, Polyvinyl Chloride (PVC) with nylon layer Insulation TFFN Polyvinyl Chloride (PVC) Jacket, Shielded Control Cable Conductor Identification Method 1 Table 2

Construction:
- Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
- Insulation:Polyvinyl Chloride (PVC) with nylon layer TFFN, 19 Mils thick for 18 and 16
- Drain Wire:Tinned copper
- Shielding:100% coverage aluminum foil
- Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s Type TC-ER, PLTC, FPL, and NFPL Control Cable are suited for use in dry and wet areas, troughs, trays, direct burial and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C in dry locations, 105°C for emergency overload, and 250°C For uses in Class I, II, and III per NEC Article 725 and 760. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Oil and sunlight resistant
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE{R} XX AWG (X.XXmm2) X/C SHIELDED PVCN/PVC TYPE TC-ER PVC/NYLON E75755 MASTER-DESIGN (UL) 600V 90{D}C DRY/75{D}C WET OIL RES I SUNLIGHT RESISTANT DIRECT BURIAL -- PLTC SUN RES --- FPL SUN RES --- NPLF SUN RES -- NOM-ANCE TFN 600V 90{D}C
Table 1 – Physical and Electrical Data
Cond. Size | Cond. Number | Diameter Over Cond. | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | DC Resistance | AC Resistance @ 90°C | Min Bending Radius | Allowable Ampacity At 60°C * | Allowable Ampacity 75°C * | Allowable Ampacity 90°C * | |||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
AWG | No. | inch | mil | mil | inch | lb/1000ft | Ω/1000ft | Ω/1000ft | inch | Amp | Amp | Amp | |||||||
18 AWG | |||||||||||||||||||
18 | 7 | 0.0152 | 19 | 45 | 0.375 | 88 | 6.54 | 8.18 | 4.3 | 7 | 7 | 7 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
Revision: 3.0.00M