SPEC 70125
300V AMERICAN MUSTANG® SJOOW Cord with Yellow Jacket 105°C. Silicone Free. MSHA Approved
300V, 105°C Flexible Cord. Heat, Moisture and Oil Resistant EPDM Rubber Insulation and Sunlight, Heat, Moisture and Oil Resistant Flexible CPE Jacket, UL/CSA Listed.
Construction:
- Conductor:Class K stranded bare copper per ASTM B-174
- Insulation:Heat, moisture and oil resistant EPDM
- Filler:Paper fillers
- Jacket:Yellow Sunlight, Heat, Moisture and Oil Resistant Flexible CPE (Other colors available upon request)
Applications and Features:
Southwire Type SJOOW Flexible Cords UL/ CSA listed are permitted for use as specified by Article 400 and related articles of the 2014 National Electrical Code. The cable is rated -40°C to 105°C, water, oil, and weather resistant. Southwire Type SJOOW Flexible Cords are designed for extra hard usage on industrial equipment, heavy tools, battery chargers, portable lights, welding leads, marine dockside power, power extensions and mining applications.
Specifications:
Sample Print Legend:
SOUTHWIRE® American Mustang® CORD X/C XX AWG (XXmm2) SJOOW E46194 (UL) 300V - 40C TO 105C -- CSA LL90458 SJOOW 300V -40C TO 105C FT2 WATER RESISTANT
Packaging:
Standard lengths: 250', 500' and 1,000' reels. Other lengths available upon request.
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity | Insul. Color | Jacket Color |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mil | mil | inch | lb/1000ft | Amp | |||
558188 | 14 | 4 | 41 | 30 | 40 | 0.394 | 112 | 12 | BK/WE/RD/G | Yellow |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
** Not a Federal and Military Specification JC-580B
*** Stock number: 677152 no paper fillers with Black jacket
** Not a Federal and Military Specification JC-580B
*** Stock number: 677152 no paper fillers with Black jacket
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Cond. Strands | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Ampacity * | Insul. Color | Jacket Color |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | No. | mm | mm | mm | kg/km | Amp | |||
558188 | 14 | 4 | 41 | 0.76 | 1.02 | 10.01 | 167 | 12 | BK/WE/RD/G | Yellow |
* Ampacities are based on TABLE 400.5(A)(1) of the 2023 National Electrical Code and CEC Table 12.
Color Code
# of Conductor | Color Sequence |
---|---|
2 | Black, White |
3 | Black, White, Green |
4 | Black, White, Red, Green |
Revision: 1.000.000
Updated On: Dec. 16, 2023, 11:32 p.m. UTC