SPEC 42037

PFA 250°C 600V UL Type PFAH

UL/NEC Approved Lead Wire, Temp Rating 250°C

...

Construction:

  1. Conductor:Stranded tinned, annealed nickel plated copper per ASTM B33
  2. Insulation:Extruded PFA fluoropolymer

Applications and Features:

Dry locations only. Only for leads within apparatus or within raceways connected to apparatus (nickel or nickel-coated copper only). Excellent chemical resistance, excellent resistance to fluids, and low coefficient of friction makes installation easier. Good mechanical strength. Available in all colors.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL AWM Appliance wire approvals as listed in Table 1
  • CSA AWM I A/B FT1
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmilinchlb/1000ft°CStyle/Type
    CP016H1259/.0177450.470320250NEC Style PFAH
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Dimensions and weights for other cable configurations are available upon request.
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. StrandsInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/Kcmilstrandmmmmkg/km°CStyle/Type
    CP016H1259/.01771.1411.94476250NEC Style PFAH

    Revision: 3.0.00M