SPEC 42066

SRG-K POWER CABLES

Silicone Rubber Glass Braid Conductors with an Overall Aramid Fiber Jacket, Temp Rating 200°C, 600V

...

Construction:

  1. Conductor:Stranded tinned, annealed copper per ASTM B33
  2. Insulation:Silicone Rubber with a fiberglass braid over the insulation
  3. Cabling:Conductors are cabled with a left hand lay and bound with a polyester tape
  4. Jacket:K-Fiber braid, treated with a high temperature saturant, covers the core

Applications and Features:

Used for equipment wiring, as well as signal and control circuits. Ideal in locations where high temperature or hazardous conditions exist that require heat resistance at 600 volts.
K Fiber Jacket provides improved mechanical strength and abrasion resistance. Good chemical strength. Excellent electrical properties. Passes IEEE 383 70,000 BTU/Hr Flame test while maintaining circuit integrity.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • IEEE 383 Flame Test (70,000 btu)
  • RoHS-3 Complies with European Directive 2015/863
  • Table 1 – Weights and Measurements
    Stock NumberCond. SizeCond. NumberInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.milinchlb/1000ft°CStyle/Type
    C5155042600.840385200Non-UL
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Weights and Measurements (Metric)
    Stock NumberCond. SizeCond. NumberInsul. ThicknessApprox. ODApprox. WeightTemp. RatingStandard (UL or other)
    AWG/KcmilNo.mmmmkg/km°CStyle/Type
    C51550421.5221.34573200Non-UL

    Revision: 3.0.00M