SPEC 42340
Thermocouple Wire Silicone Rubber Glass Braid
392°F 200°C Continuous, 500°F 260°C Single Reading
Construction:
- Conductor:Thermocouple wire per ANSI MC 96.1 & ASTM E230 (Solid or stranded available)
- Insulation:Extruded silicone rubber with a fiberglass braid and saturant
- Overall Jacket:Fiberglass braid with a saturant
Applications and Features:
Used in applications requiring increased flexibility. Also used in environments that require functionality when exposed to catastrophic fire (Circuit Integrity). Good flame retardance and moisture resistance, excellent flexibility, and provides circuit integrity when exposed to fire/flame.
Stainless Steel, Inconel metal, or Tin Plated Copper overbraid is available on request. Type E, J, K, T and other Types available on request. Available with an optional Silicone rubber jacket in place of the fiberglass braid. Available with an optional FEP extrusion over the inner braid to provide oil and chemical resistance.
Stainless Steel, Inconel metal, or Tin Plated Copper overbraid is available on request. Type E, J, K, T and other Types available on request. Available with an optional Silicone rubber jacket in place of the fiberglass braid. Available with an optional FEP extrusion over the inner braid to provide oil and chemical resistance.
Specifications:
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mil | mil | inch | lb/1000ft | °C | Style/Type | |
C4X_00 | 24 | 2 | 15 | 5 | 0.070 x 0.130 | 6 | 200 / 260 | Type E, J, K, T |
C4X_10 | 22 | 2 | 15 | 5 | 0.075 x 0.140 | 8 | 200 / 260 | Type E, J, K, T |
C4X_20 | 20 | 2 | 15 | 5 | 0.082 x 0.154 | 12 | 200 / 260 | Type E, J, K, T |
C4X_30 | 18 | 2 | 15 | 5 | 0.090 x 0.170 | 16 | 200 / 260 | Type E, J, K, T |
C4X_40 | 16 | 2 | 15 | 5 | 0.101 x 0.192 | 22 | 200 / 260 | Type E, J, K, T |
C4X_05 | 24(7) | 2 | 15 | 5 | 0.074 x 0.138 | 7 | 200 / 260 | Type E, J, K, T |
C4X_25 | 20(7) | 2 | 15 | 5 | 0.086 x 0.162 | 13 | 200 / 260 | Type E, J, K, T |
C4X_45 | 16(7) | 2 | 15 | 5 | 0.108 x 0.206 | 23 | 200 / 260 | Type E, J, K, T |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
0=Type E // 1=Type J // 2=Type K // 3=Type T
Conductor insulation and overall jacket are color coded per ANSI MC 96.1 and ASTM E230.
International color codes available on request.
Available in standard and special limits of error per ANSI MC 96.1, ASTM E230 and IEC 584.
Conductor insulation and overall jacket are color coded per ANSI MC 96.1 and ASTM E230.
International color codes available on request.
Available in standard and special limits of error per ANSI MC 96.1, ASTM E230 and IEC 584.
Table 2 – Weights and Measurements (Metric)
Stock Number | Cond. Size | Cond. Number | Insul. Thickness | Jacket Thickness | Approx. OD | Approx. Weight | Temp. Rating | Standard (UL or other) |
---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. | mm | mm | mm | kg/km | °C | Style/Type | |
C4X_00 | 24 | 2 | 0.38 | 0.13 | 1.78 x 3.30 | 9 | 200 / 260 | Type E, J, K, T |
C4X_10 | 22 | 2 | 0.38 | 0.13 | 1.90 x 3.56 | 12 | 200 / 260 | Type E, J, K, T |
C4X_20 | 20 | 2 | 0.38 | 0.13 | 2.08 x 3.91 | 18 | 200 / 260 | Type E, J, K, T |
C4X_30 | 18 | 2 | 0.38 | 0.13 | 2.29 x 4.32 | 24 | 200 / 260 | Type E, J, K, T |
C4X_40 | 16 | 2 | 0.38 | 0.13 | 2.57 x 4.88 | 33 | 200 / 260 | Type E, J, K, T |
C4X_05 | 24(7) | 2 | 0.38 | 0.13 | 1.88 x 3.51 | 10 | 200 / 260 | Type E, J, K, T |
C4X_25 | 20(7) | 2 | 0.38 | 0.13 | 2.18 x 4.11 | 19 | 200 / 260 | Type E, J, K, T |
C4X_45 | 16(7) | 2 | 0.38 | 0.13 | 2.74 x 5.23 | 34 | 200 / 260 | Type E, J, K, T |
Revision: 1.000.000
Updated On: Dec. 11, 2023, 9:29 p.m. UTC