SPEC 45001

1/C CU 600 or 1000V XLPE-SIM XHHW-2 Power Cable

Power Cable 600 or 1000 Volt Single Conductor Copper, Cross Linked Polyethylene (XLPE) with Simpull technology insulation XHHW-2

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Cross Linked Polyethylene (XLPE) with Simpull technology Type XHHW-2

Applications and Features:

Southwire’s 600 or 1000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1581 Electrical Wires, Cables and Flexible Cords
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • UL 2556 Standard for Safety Wire and Cable Test Methods
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Sample Print Legend:

    SOUTHWIRE EXXXXX #P# (UL) [#AWG Or #kcmil] CU XHHW-2 XLPE 600 or 1000V For CT USE SUN. RES. FT4 YEAR (NESC) [SEQUENTIAL FEET MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountDiameter Over ConductorInsul. ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo. of Strandsinchmilinchlb/1000ftlb/1000ft
    1130011/0190.360550.470326361
    1130192/0190.404550.514411450
    1130273/0190.454550.564518562
    1130354/0190.510550.620653703
    113043250370.558650.688772832
    113050300370.611650.741926991
    113068350370.661650.79110811151
    113084500370.789650.91915441627
    113092600610.866801.02618531960
    113100750610.968801.12823162435
    1131341000611.117801.27730883223
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CInductive Reactance @ 60HzShield Short Circuit Current 6 CyclesAllowable Ampacity At 60°C†Allowable Ampacity At 75°C†Allowable Ampacity At 90°C†
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmpAmp
    1130011/01.98450.1020.1280.02824011125150170
    1130192/02.110650.0810.1020.02730264145175195
    1130273/02.313420.0640.0810.02738154165200225
    1130354/02.516930.0510.0640.02648114195230260
    1130432502.820000.0430.0550.02756845215255290
    1130503003.024000.0360.0460.02668214240285320
    1130683503.228000.0310.0400.02679583260310350
    1130845003.740000.0220.0290.025113690320380430
    1130926005.148000.0180.0240.026136428350420475
    1131007505.660000.0140.0200.025170535400475535
    11313410006.480000.0110.0170.025227380455545615
    † Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)

    Revision: 3.0.00C