SPEC 45002

1/C CU 600V XLPE XHHW-2 PVC Power Cable

Power Cable 600Volt Single Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Polyvinyl Chloride (PVC) Jacket

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
  3. Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1581 Electrical Wires, Cables and Flexible Cords
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Sample Print Legend:

    SOUTHWIRE EXXXXX #P# (UL) [#AWG Or #kcmil] CU XHHW-2 XLPE/PVC 600V For CT USE SUN. RES. FT4 YEAR (NESC) [SEQUENTIAL FEET MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountDiameter Over ConductorInsul. ThicknessDiameter Over InsulationJacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo. of Strandsinchmilinchmilinchlb/1000ftlb/1000ft
    TBA1/0190.360550.470450.560326412
    8901812/0190.404550.514450.604411506
    TBA3/0190.454550.564450.654518623
    TBA4/0190.510550.620450.710653770
    TBA250370.558650.688450.778772907
    TBA300370.611650.741650.8719261104
    890179350370.661650.791650.92110811271
    890022500370.789650.919651.04915441766
    TBA600610.866801.026651.15618532118
    TBA750610.968801.128651.25823162607
    TBA1000611.117801.277651.40730883418
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CInductive Reactance @ 60HzShield Short Circuit Current 6 CyclesAllowable Ampacity At 60°C†Allowable Ampacity At 75°C†Allowable Ampacity At 90°C†
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmpAmp
    TBA1/02.28450.1020.1280.03224011125150170
    8901812/02.410650.0810.1020.03130264145175195
    TBA3/02.613420.0640.0810.03038154165200225
    TBA4/02.816930.0510.0640.02948114195230260
    TBA2503.120000.0430.0550.02956845215255290
    TBA3003.524000.0360.0460.03068214240285320
    8901793503.728000.0310.0390.02979583260310350
    8900225005.240000.0220.0280.028113690320380430
    TBA6005.848000.0180.0240.028136428350420475
    TBA7506.360000.0140.0200.028170535400475535
    TBA10007.080000.0110.0160.027227380455545615
    † Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)

    Revision: 3.0.00C