SPEC 45005

1/C CU 600V EPR RHH/RHW-2 USE-2 CPE Power Cable Royal Guard ®

Power Cable 600Volt Single Conductor Copper, Ethylene Propylene Rubber (EPR) insulation RHH/RHW-2 USE-2 Cross-Linked/Thermoset Chlorinated Polyethylene (CPE) Jacket

...

Construction:

  1. Conductor:Class B compressed stranded tinned copper per ASTM B33 and ASTM B8
  2. Binder Tape:Mylar Tape
  3. Insulation:Ethylene Propylene Rubber (EPR) Type RHH/RHW-2 USE-2
  4. Overall Jacket:Cross-Linked/Thermoset Chlorinated Polyethylene (CPE) Jacket

Applications and Features:

Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Sunlight and oil resistant.

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 854 Service Entrance Cable
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • VW-1 (Vertical-Wire) Flame Test
  • Sample Print Legend:

    SOUTHWIRE{R} ROYAL GUARD{R} XX AWG ({mm2}) E32071 MASTER-DESIGN {UL} RHH/RHW-2 OR USE-2 90{D}C 600V SUN RES VW-1 PRI PRII -40{D}C FT4 -- IEEE 1202 {MM/DD/YY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountDiameter Over ConductorInsul. ThicknessDiameter Over InsulationJacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo. of Strandsinchmilinchmilinchlb/1000ftlb/1000ft
    592004870.139450.229150.2595173
    589493670.174450.264300.32481116
    589492470.221450.311300.371129171
    652233^470.221450.311300.371129171
    589491270.277450.367300.427205257
    5894901190.321550.431300.491258322
    5894951/0190.360550.470450.560326412
    5894962/0190.404550.514450.604411506
    5920113/0190.454550.564450.654518623
    5895004/0190.510550.620450.710653769
    594507^4/0190.510600.620500.795653789
    589497250370.558650.688650.872772984
    589502300370.611650.747650.8779261095
    589499350370.661650.791650.92110811273
    589501500370.789650.919651.04915441767
    595421600610.893901.05751.2018532152
    592017750610.968801.128651.25823162608
    5894881000911.117801.277651.40730883418
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CInductive Reactance @ 60HzShield Short Circuit Current 6 CyclesAllowable Ampacity At 60°C†Allowable Ampacity At 75°C†Allowable Ampacity At 90°C†
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmpAmp
    59200481.01320.6520.8150.0363754405055
    58949361.32100.4110.5140.0365966556575
    58949241.53340.2580.3230.0349491708595
    652233^41.53340.2580.3230.0349491708595
    58949121.75310.1620.2030.0321508995115130
    58949012.06700.1290.1610.03119029110130145
    5894951/02.28450.1020.1280.03224011125150170
    5894962/02.410650.0810.1020.03130264145175195
    5920113/02.613420.0640.0810.03038154165200225
    5895004/02.816930.0510.0640.02948114195230260
    594507^4/02.816930.0510.0640.02948114195230260
    5894972503.120000.0430.0550.02956845215255290
    5895023003.524000.0360.0460.0368214240285320
    5894993503.728000.0310.0390.02979583260310350
    5895015005.240000.0220.0280.028113690320380430
    595421600648000.0180.0240.026136428350420475
    5920177506.360000.0140.0200.028170535400475535
    58948810007.080000.0110.0160.027227380455545615
    † Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)

    ^Stock #: 594507 Green Jacket

    Revision: 3.0.00C