SPEC 45009

1/C AL 600V EPR RHH/RHW-2 USE-2 LSZH Power Cable

Power Cable 600Volt Single Conductor Aluminum, Ethylene Propylene Rubber (EPR) insulation RHH/RHW-2 USE-2 SOLONON® Low Smoke Zero Halogen (LSZH) Jacket

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Binder Tape:Mylar Tape
  3. Insulation:Ethylene Propylene Rubber (EPR) Type RHH/RHW-2 USE-2
  4. Overall Jacket:SOLONON® Low Smoke Zero Halogen (LSZH) Jacket

Applications and Features:

Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.

Sample Print Legend:

SOUTHWIRE {UL} XXX AWG AL TYPE RHH OR RHW-2 OR USE-2 XX MILS EPR XX MILS SOLONON{R} ST1 LS FOR CT USE SUN RES 600 VOLTS {YYYY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Weights and Measurements
Stock NumberCond. SizeStrand CountDiameter Over ConductorInsul. ThicknessDiameter Over InsulationJacket ThicknessApprox. ODAluminum WeightApprox. Weight
AWG/KcmilNo. of Strandsinchmilinchmilinchlb/1000ftlb/1000ft
TBA870.134450.262150.2541526
TBA670.169450.319300.3192442
TBA470.213450.311300.3633862
TBA270.268450.367300.41861102
TBA1190.299550.431300.49977122
TBA1/0190.336550.470450.53697115
TBA2/0190.376550.514450.576122148
TBA3/0190.423550.564450.623154183
TBA4/0190.475550.620450.675194224
TBA250370.52650.688450.78230277
TBA350370.616650.791650.876322440
TBA500370.736650.919650.996459638
TBA600610.813801.026651.103551760
TBA750610.908801.128651.198698963
TBA1000611.06801.277651.35827636
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock NumberCond. SizeMin Bending RadiusMax Pull TensionInductive Reactance @ 60HzAllowable Ampacity At 60°C†Allowable Ampacity At 75°C†Allowable Ampacity At 90°C†
AWG/KcmilinchlbΩ/1000ftAmpAmpAmp
TBA81.0990.037354045
TBA61.21210.036405055
TBA41.52500.034556575
TBA21.63980.0327590100
TBA12.05020.03185100115
TBA1/02.16330.028100120135
TBA2/02.37980.028115135150
TBA3/02.510060.027130155175
TBA4/02.712690.026150180205
TBA2503.215000.027170205230
TBA3503.521000.026210250280
TBA5004.030000.025260310350
TBA6005.536000.026285340385
TBA7506.045000.025320385435
TBA10006.860000.025375445500

Revision: