SPEC 45010
1/C CU 600V NL-EPR RHH/RHW-2 USE-2 LSZH Power Cable
Power Cable 600Volt Single Conductor Tinned Copper, No Lead Ethylene Propylene Rubber (NL-EPR) insulation RHH/RHW-2 USE-2 SOLONON® Low Smoke Zero Halogen (LSZH) Jacket

Construction:
- Conductor:Class B compressed stranded tinned copper per ASTM B3 and ASTM B33
- Binder Tape:Mylar Tape
- Insulation:No Lead Ethylene Propylene Rubber (NL-EPR) Type RHH/RHW-2 USE-2
- Overall Jacket:SOLONON® Low Smoke Zero Halogen (LSZH) Jacket
Applications and Features:
Southwire’s 600 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.
Specifications:
Sample Print Legend:
SOUTHWIRE {UL} XXX AWG CU TYPE RHH OR RHW-2 OR USE-2 XX MILS EPR XX MILS SOLONON{R} ST1 LS FOR CT USE SUN RES 600 VOLTS {YYYY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | mil | inch | lb/1000ft | lb/1000ft | |
TBA | 8 | 7 | 0.139 | 45 | 0.229 | 15 | 0.259 | 51 | 73 |
TBA | 6 | 7 | 0.174 | 45 | 0.264 | 30 | 0.324 | 81 | 117 |
TBA | 4 | 7 | 0.221 | 45 | 0.311 | 30 | 0.371 | 129 | 172 |
TBA | 2 | 7 | 0.277 | 45 | 0.367 | 30 | 0.427 | 205 | 257 |
TBA | 1 | 19 | 0.321 | 55 | 0.431 | 30 | 0.491 | 258 | 323 |
TBA | 1/0 | 19 | 0.360 | 55 | 0.470 | 45 | 0.560 | 326 | 413 |
TBA | 2/0 | 19 | 0.404 | 55 | 0.514 | 45 | 0.604 | 411 | 507 |
TBA | 3/0 | 19 | 0.454 | 55 | 0.564 | 45 | 0.654 | 518 | 624 |
TBA | 4/0 | 19 | 0.510 | 55 | 0.620 | 45 | 0.710 | 653 | 771 |
TBA | 250 | 37 | 0.558 | 65 | 0.688 | 45 | 0.778 | 772 | 908 |
TBA | 350 | 37 | 0.661 | 65 | 0.791 | 65 | 0.921 | 1081 | 1275 |
674244 | 500 | 37 | 0.789 | 75 | 0.919 | 65 | 1.075 | 1544 | 1784 |
TBA | 600 | 61 | 0.866 | 80 | 1.026 | 65 | 1.156 | 1853 | 2121 |
TBA | 750 | 61 | 0.968 | 80 | 1.128 | 65 | 1.258 | 2316 | 2611 |
TBA | 1000 | 61 | 1.117 | 80 | 1.277 | 65 | 1.407 | 3088 | 3421 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Shield Short Circuit Current 6 Cycles | Allowable Ampacity At 60°C† | Allowable Ampacity At 75°C† | Allowable Ampacity At 90°C† |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | Amp | |
TBA | 8 | 1.0 | 132 | 0.652 | 0.815 | 0.036 | 3754 | 40 | 50 | 55 |
TBA | 6 | 1.3 | 210 | 0.411 | 0.514 | 0.036 | 5966 | 55 | 65 | 75 |
TBA | 4 | 1.5 | 334 | 0.258 | 0.323 | 0.034 | 9491 | 70 | 85 | 95 |
TBA | 2 | 1.7 | 531 | 0.162 | 0.203 | 0.032 | 15089 | 95 | 115 | 130 |
TBA | 1 | 2.0 | 670 | 0.129 | 0.161 | 0.031 | 19029 | 110 | 130 | 145 |
TBA | 1/0 | 2.2 | 845 | 0.102 | 0.128 | 0.032 | 24011 | 125 | 150 | 170 |
TBA | 2/0 | 2.4 | 1065 | 0.081 | 0.102 | 0.031 | 30264 | 145 | 175 | 195 |
TBA | 3/0 | 2.6 | 1342 | 0.064 | 0.081 | 0.030 | 38154 | 165 | 200 | 225 |
TBA | 4/0 | 2.8 | 1693 | 0.051 | 0.064 | 0.029 | 48114 | 195 | 230 | 260 |
TBA | 250 | 3.1 | 2000 | 0.043 | 0.055 | 0.029 | 56845 | 215 | 255 | 290 |
TBA | 350 | 3.7 | 2800 | 0.031 | 0.039 | 0.029 | 79583 | 260 | 310 | 350 |
674244 | 500 | 5.2 | 4000 | 0.022 | 0.028 | 0.028 | 113690 | 320 | 380 | 430 |
TBA | 600 | 5.8 | 4800 | 0.018 | 0.024 | 0.028 | 136428 | 350 | 420 | 475 |
TBA | 750 | 6.3 | 6000 | 0.014 | 0.020 | 0.028 | 170535 | 400 | 475 | 535 |
TBA | 1000 | 7.0 | 8000 | 0.011 | 0.016 | 0.027 | 227380 | 455 | 545 | 615 |
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
Revision: 3.0.00C