SPEC 45052

Multi-Conductor CU 600V XLPE XHHW-2 PVC Control Cable

Type TC-ER Control Cable 600 Volt Copper Conductors, Cross Linked Polyethylene (XLPE) Insulation XHHW-2 Polyvinyl Chloride (PVC) Jacket, Control Cable Conductor Identification Method 1 Table 2. Silicone free. VW-1 Rated

...

Construction:

  1. Conductor:7 strands class B compressed bare copper per ASTM B3 and ASTM B8
  2. Insulation:Cross Linked Polyethylene (XLPE) XHHW-2, 30 Mils thick for all cable sizes. VW-1 Rated
  3. Filler:Polypropylene filler on cables with 5 or less conductors
  4. Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
  5. Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. VW-1 Rated.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 44 VW-1 Vertical flame test on individual conductors
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)
  • Sample Print Legend:

    SOUTHWIRE EXXXXX #P# (UL) [#AWG Or #kcmil] CU XHHW-2 XLPE/PVC 600V Type TC-ER For CT USE SUN. RES. For DIRECT BURIAL FT4 VW-1 YEAR (NESC) [SEQUENTIAL FEET MARKS]
    Table 1 – Physical and Electrical Data
    Stock NumberCond. SizeCond. NumberDiameter Over Cond.Insul. ThicknessJacket ThicknessApprox. ODCopper WeightApprox. WeightDC ResistanceAC Resistance @ 90°CMin Bending RadiusAllowable Ampacity At 60°C *Allowable Ampacity 75°C *Allowable Ampacity 90°C *
    AWGNo.inchmilmilinchlb/1000ftlb/1000ftΩ/1000ftΩ/1000ftinchAmpAmpAmp
    14 AWG
    9524591420.07030450.34926682.6303.2881.4151515
    9524651430.07030450.37038872.6303.2881.5151515
    9524731440.07030450.403511092.6303.2881.6141515
    9524811450.07030450.440641322.6303.2881.8141515
    9524991460.07030450.479771552.6303.2881.9141515
    9524401470.07030450.479901712.6303.2881.9121515
    9525071480.07030450.5191021952.6303.2882.1121515
    9525721490.07030600.5881152362.6303.2882.4121515
    95258014100.07030600.6381282662.6303.2882.691112
    95259814120.07030600.6591543032.6303.2882.691112
    95260614150.07030600.7301923712.6303.2882.991112
    95261414190.07030600.7682434462.6303.2883.191112
    95262214200.07030600.8082564752.6303.2883.291112
    95263014250.07030800.9373206192.6303.2883.78911
    95264814300.07030800.9913847192.6303.2884.08911
    95265514370.07030801.0674748622.6303.2885.37810
    12 AWG
    9530421220.08730450.38441901.6602.0751.5202020
    9530591230.08730450.408611181.6602.0751.6202020
    9530671240.08730450.445811481.6602.0751.8162020
    9530751250.08730450.4871021811.6602.0751.9162020
    9530831260.08730450.5321222141.6602.0752.1162020
    9530911270.08730450.5321432371.6602.0752.1141720
    9531091280.08730600.6071632881.6602.0752.4141720
    9531171290.08730600.6511833241.6602.0752.6141720
    95312512100.08730600.7092043651.6602.0752.8101215
    95313312120.08730600.7322444191.6602.0752.9101215
    95314112150.08730600.8133055161.6602.0753.3101215
    95315812190.08730800.8963876571.6602.0753.6101215
    95316612200.08730800.9424076991.6602.0753.8101215
    95317412250.08730801.0435098601.6602.0755.291113
    95318212300.08730801.10461110051.6602.0755.591113
    95319012370.08730801.19175312111.6602.0756.081012
    10 AWG
    9528611020.11130450.431651241.0401.3001.7303030
    9528791030.11130450.459971651.0401.3001.8303030
    9528951040.11130450.5021302101.0401.3002.0242830
    9528871050.11130600.5811622731.0401.3002.3242830
    9529031060.11130600.6321943231.0401.3002.5242830
    644118^^1070.11130600.6322273581.0401.3002.5212428
    9529111070.11130600.6322273581.0401.3002.5212428
    9529291080.11130600.6852594101.0401.3002.7212428
    9529371090.11130600.7362914611.0401.3002.9212428
    95294510100.11130600.8033245191.0401.3003.2151720
    95295210120.11130600.8303896001.0401.3003.3151720
    95296010150.11130800.9644867771.0401.3003.9151720
    95297810190.11130801.0146159411.0401.3005.1151720
    95298610200.11130801.06764810011.0401.3005.3151720
    95299410250.11130801.18481012361.0401.3005.9131518
    95300010300.11130801.25497114501.0401.3006.3131518
    95301810370.11130801.355119817551.0401.3006.8121416
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    † Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)

    ^^Rated at 600 and 1000 Volt

    Revision: 3.0.00C