SPEC 45055

Multi-Conductor CU 600V EPR XHHW-2 CPE Control Cable

Type TC-ER Control Cable 600Volt Copper Conductors, Ethylene Propylene Rubber (EPR) Insulation XHHW-2 Chlorinated Polyethylene (CPE) Jacket, Control Cable Conductor Identification Method 1 Table 2. VW-1 Rated #14 - #10 AWG

...

Construction:

  1. Conductor:7 strands class B compressed tinned copper per ASTM B33 and ASTM B8
  2. Insulation:Ethylene Propylene Rubber (EPR) XHHW-2, 30 Mils thick for all cable sizes. VW-1 Rated #14 - #10 AWG
  3. Filler:Polypropylene filler on cables with 5 or less conductors
  4. Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
  5. Overall Jacket:Chlorinated Polyethylene (CPE) Jacket

Applications and Features:

Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. VW-1 Rated #14 - #10 AWG

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 44 VW-1 Vertical flame test on individual conductors
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Sample Print Legend:

    SOUTHWIRE EXXXXX #P# (UL) [#AWG Or #kcmil] CU XHHW-2 EPR/CPE 600V Type TC-ER For CT USE SUN. RES. For DIRECT BURIAL FT4 YEAR (NESC) [SEQUENTIAL FEET MARKS]
    Table 1 – Physical and Electrical Data
    Stock NumberCond. SizeCond. NumberDiameter Over Cond.Insul. ThicknessJacket ThicknessApprox. ODCopper WeightApprox. WeightDC ResistanceAC Resistance @ 90°CMin Bending RadiusAllowable Ampacity At 60°C *Allowable Ampacity 75°C *Allowable Ampacity 90°C *
    AWGNo.inchmilmilinchlb/1000ftlb/1000ftΩ/1000ftΩ/1000ftinchAmpAmpAmp
    16 AWG
    5919311620.05630450.32316554.1805.2261.3101010
    5919321630.05630450.34124684.1805.2261.4101010
    5919331640.05630450.37132844.1805.2261.5101010
    5919341650.05630450.404401004.1805.2261.6101010
    5919351670.05630450.439561284.1805.2261.891010
    5919361690.05630450.510721644.1805.2262.091010
    59193716120.05630600.604972284.1805.2262.4679
    59193816150.05630600.6681212784.1805.2262.7679
    59193916190.05630600.7021533294.1805.2262.8679
    14 AWG
    5919441420.07030450.34926692.6303.2881.4151515
    5919471430.07030450.37038882.6303.2881.5151515
    5919481440.07030450.403511092.6303.2881.6141515
    5919491450.07030450.440641322.6303.2881.8141515
    5919501470.07030450.479901712.6303.2881.9121515
    5919511490.07030600.5881152372.6303.2882.4121515
    59195214120.07030600.6591543032.6303.2882.691112
    59195314150.07030600.7301923712.6303.2882.991112
    59195414190.07030600.7682434442.6303.2883.191112
    59195514250.07030800.9373206192.6303.2883.78911
    59195614300.07030800.9913847182.6303.2884.08911
    59195714370.07030801.0674748592.6303.2885.37810
    12 AWG
    5919591220.08730450.38441911.6602.0751.5202020
    5919601230.08730450.408611181.6602.0751.6202020
    5919621240.08730450.445811491.6602.0751.8162020
    5919631250.08730450.4871021811.6602.0751.9162020
    5919641270.08730450.5321432371.6602.0752.1141720
    5919651290.08730600.6511833251.6602.0752.6141720
    59196612120.08730600.7322444191.6602.0752.9101215
    59196712150.08730600.8133055161.6602.0753.3101215
    59196812190.08730800.8963876571.6602.0753.6101215
    59196912250.08730801.0435098591.6602.0755.291113
    59197012300.08730801.10461110021.6602.0755.591113
    59197112370.08730801.19175312051.6602.0756.081012
    10 AWG
    5919731020.11130450.431651251.0401.3001.7303030
    5919741030.11130450.459971661.0401.3001.8303030
    5919761040.11130450.5021302101.0401.3002.0242830
    5919771050.11130600.5811622741.0401.3002.3242830
    5919781070.11130600.6322273591.0401.3002.5212428
    5919791090.11130600.7362914621.0401.3002.9212428
    59198010120.11130600.8303896001.0401.3003.3151720
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    † Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)

    Revision: 3.0.00C