SPEC 45058

Multi-Conductor CU 600V PVC Type TC SDN Flexible Control Cable

Type TC-SDN® Control Cable 600 Volt Flexible Strand Bare Copper Conductors, Polyvinyl Chloride (PVC) insulation with nylon sheath THHN/THWN, Black Neoprene Jacket, Oil and Sunlight Resistant 90°C Dry 75°C Wet

...

Construction:

  1. Conductor:Class K, Flexible stranded bare annealed copper per ASTM B3, B172, and B174
  2. Insulation:Polyvinyl Chloride (PVC) with nylon sheath THHN/THWN. Color code Method 1 Table 2 with no white or green.
  3. Fillers:Polypropylene or paper to form round core
  4. Binder:Two mil mylar tape helically applied over core
  5. Jacket:Black heavy duty sunlight and oil resistant Neoprene

Applications and Features:

Southwire SDN (Small Diameter Neoprene) flexible control tray cables 600 Volt are suited for use in industrial power or control circuits where small diameter, flame retardant cables are desired. These cables are suitable for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial and where superior electrical properties are desired. Southwire SDN cables listed as THHN/THWN are capable of operating continuously at the conductor temperature not in excess of 75°C in wet locations and 90°C in dry locations, 130°C for emergency overload, and 150°C for short circuit conditions. For uses in Class I, II, Division 2 hazardous locations per NEC Article 501 and 502. Southwire SDN flexible control cable is CSA listed Type TC and as Control and Instrumentation Cable Type (CIC)

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 66 Fixture Wire Type TFFN
  • UL 83 Thermoplastic Insulated Wires and Cables Type THHN
  • UL 1277 Electrical Power and Control Tray Cables
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER (1/0 AWG and Larger)
  • CSA C22.2 No. 239 Control and instrumentation cables
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Sample Print Legend:

    SOUTHWIRE® SDN 12 AWG (3.31mm2) 4/C TC 90C DRY 75C WET SUN RES 600V DIR BUR E75755 (UL) --- CSA CIC/TC 90C DRY 75C WET PVC/N (-40C) 600V SR OIL RES FT4
    Table 1 – Physical and Electrical Data
    Stock NumberCond. SizeCond. NumberDiameter Over Cond.Insul. ThicknessJacket ThicknessApprox. ODApprox. WeightDC ResistanceMin Bending RadiusAllowable Ampacity At 60°C *Allowable Ampacity 75°C *Allowable Ampacity 90°C *
    AWGNo.inchmilmilinchlb/1000ftΩ/1000ftinchAmpAmpAmp
    18 AWG
    5699251830.04420450.283476.661.13777
    5699261850.04420450.334706.661.34777
    5699271860.04420450.360776.661.44777
    5699281880.04420450.387946.661.55777
    57134118100.04420500.4171166.661.67777
    56992918120.04420500.4421316.661.77777
    56994318140.04420500.4861506.661.94777
    57134218160.04420500.5111706.662.04777
    56994418190.04420650.5152006.662.06777
    57138918240.04420700.6512586.662.60666
    56993018370.04420700.7403726.662.96666
    16 AWG
    5699121620.05820450.302514.181.21101010
    5713401630.05820450.313624.181.25101010
    5699141640.05820450.341754.181.36101010
    5699151650.05820450.372924.181.49101010
    5699161660.05820450.4021024.181.61101010
    5699171670.05820450.4021134.181.6191010
    5699181680.05820600.4571364.181.8391010
    5700891690.05820600.4671514.181.9591010
    56991016100.05820450.4681504.181.82679
    56991916120.05820600.5241914.182.10679
    57009016140.05820600.5692184.182.28679
    56992016160.05820600.5982444.182.39679
    56992216190.05820600.6322804.182.53679
    56991116240.05820650.6903464.182.76678
    56992316300.05820700.7454254.182.98678
    56992416370.05820900.8765484.183.50678
    14 AWG
    5699311430.07420450.344802.631.38151515
    5699321440.07420450.377992.631.51151515
    5699331450.07420450.4131212.631.65141515
    5699341460.07420450.4471382.631.79141515
    5700911480.07420650.5181922.632.07121515
    56993514100.07420700.5952352.632.3891112
    57009214120.07420650.6022672.632.4191112
    56993614160.07420650.6783412.632.7191112
    57009414240.07420700.7844892.633.148911
    57009514370.07420900.9797542.633.92789
    12 AWG
    5699371230.09220450.3831151.651.53202020
    5699381240.09220450.4221401.651.69162020
    5699401250.09220450.4641761.651.86162020
    5699411260.09220450.5042031.652.02162020
    5699421280.09220850.6202971.652.48141720
    57131312120.09220650.6883941.652.75101215
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    † Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)

    Revision: 3.0.00M