SPEC 45059

Multi-Conductor CU 600V EPR XHHW-2 CPE Control Cable Color Method 1 Table 1

Type TC-ER Control Cable 600Volt Copper Conductors, Ethylene Propylene Rubber (EPR) Insulation XHHW-2 Chlorinated Polyethylene (CPE) Jacket, Control Cable Conductor Identification Method 1 Table 1

...

Construction:

  1. Conductor:7 strands class B compressed tinned copper per ASTM B33 and ASTM B8
  2. Insulation:Ethylene Propylene Rubber (EPR) XHHW-2, 30 Mils thick for all cable sizes
  3. Filler:Polypropylene filler on cables with 5 or less conductors
  4. Binder:Polyester flat thread binder tape applied for cables with more than 5 conductors
  5. Overall Jacket:Chlorinated Polyethylene (CPE) Jacket

Applications and Features:

Southwire’s 600 Volt Type TC-ER control cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10.

Specifications:

  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1581 Electrical Wires, Cables and Flexible Cords
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 1
  • ICEA S-73-532 Standard for Control, Thermocouple Extension and Instrumentation Cables
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Sample Print Legend:

    SOUTHWIRE EXXXXX #P# (UL) [#AWG Or #kcmil] CU XHHW-2 EPR/CPE 600V Type TC-ER For CT USE SUN. RES. For DIRECT BURIAL FT4 YEAR (NESC) [SEQUENTIAL FEET MARKS]
    Table 1 – Physical and Electrical Data
    Stock NumberCond. SizeCond. NumberDiameter Over Cond.Insul. ThicknessJacket ThicknessApprox. ODCopper WeightApprox. WeightDC ResistanceAC Resistance @ 90°CMin Bending RadiusAllowable Ampacity At 60°C *Allowable Ampacity 75°C *Allowable Ampacity 90°C *
    AWGNo.inchmilmilinchlb/1000ftlb/1000ftΩ/1000ftΩ/1000ftinchAmpAmpAmp
    14 AWG
    TBA1420.07030450.34926692.6303.2881.4151515
    5994571430.07030450.37038882.6303.2881.5151515
    5994581440.07030450.403511092.6303.2881.6141515
    5994591450.07030450.440641322.6303.2881.8141515
    5954791470.07030450.479901712.6303.2881.9121515
    5994601490.07030600.5881152372.6303.2882.4121515
    59946114120.07030600.6591543032.6303.2882.691112
    TBA14150.07030600.7301923712.6303.2882.991112
    59547514190.07030600.7682434442.6303.2883.191112
    TBA14250.07030800.9373206192.6303.2883.78911
    TBA14300.07030800.9913847182.6303.2884.08911
    TBA14370.07030801.0674748592.6303.2885.37810
    12 AWG
    5956351220.08730450.38441911.6602.0751.5202020
    5954721230.08730450.408611181.6602.0751.6202020
    5956361240.08730450.445811491.6602.0751.8162020
    5921111250.08730450.4871021811.6602.0751.9162020
    TBA1270.08730450.5321432371.6602.0752.1141720
    5969191290.08730600.6511833251.6602.0752.6141720
    59547712120.08730600.7322444191.6602.0752.9101215
    TBA12150.08730600.8133055161.6602.0753.3101215
    TBA12190.08730800.8963876571.6602.0753.6101215
    TBA12250.08730801.0435098591.6602.0755.291113
    TBA12300.08730801.10461110021.6602.0755.591113
    TBA12370.08730801.19175312051.6602.0756.081012
    10 AWG
    5956321020.11130450.431651251.0401.3001.7303030
    5955561030.11130450.459971661.0401.3001.8303030
    5956331040.11130600.5561302231.0401.3002.0242830
    TBA1050.11130600.5811622741.0401.3002.3242830
    TBA1070.11130600.6322273591.0401.3002.5212428
    TBA1090.11130600.7362914621.0401.3002.9212428
    64572610120.11130600.8303896001.0401.3003.3151720
    TBA10150.11130800.9644867781.0401.3003.9151720
    TBA10190.11130801.0146159401.0401.3005.1151720
    TBA10250.11130801.18481012331.0401.3005.9131518
    TBA10300.11130801.25497114461.0401.3006.3131518
    TBA10370.11130801.355119817471.0401.3006.8121416
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    † Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)

    Revision: 3.0.00C