SPEC 45062

3/C or 4/C 600 or 1000 Volt Cu (FR-XLPE) XHHW-2 CPE Jacket Control Cable Halo-Flex™ Type TC-ER-HL

Halo-Flex™ Type TC-ER-HL Control Cable 600 or 1000 Volt Copper Conductors, Cross Linked Polyethylene (FR-XLPE) Insulation XHHW-2 -40°C Thermoplastic Chlorinated Polyethylene CPE Jacket, Control Cable Conductor Identification Method 1 Table 2

...

Construction:

  1. Conductor:Flexible Bunch Stranded, Class K Copper per ASTM B174
  2. Insulation:Cross Linked Polyethylene (FR-XLPE) Type XHHW-2
  3. Ground:3 x bare symmetrical grounds with a total circular mil size equal to the phase conductor.
  4. Filler:Polypropylene filler as needed to fill interstices
  5. Separator:Mylar for ease of stripability. Optional metal shield
  6. Rip Cord:Rip cord for quick removal of extruded polymeric layer and jacket
  7. Extruded Polymeric Layer:Extruded Polymeric Barrier Layer
  8. Overall Jacket:Low-Friction SIM Technology® -40°C Thermoplastic Chlorinated Polyethylene (CPE) Jacket.

Applications and Features:

Southwire’s Halo-Flex™ 600V TC-ER-HL or 1000V TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. A gas/vapor-tight polymeric sheath is extruded over the core. Rated for use in Class I, II, or III, Division 1 & 2, Zone 1 & 2, hazardous locations per NEC Article 501, 502, and 503. Listed for exposed runs in hazardous locations (TC-ER-HL) per NEC 336.10. - 40°C cold bend and cold impact. HALO-FLEX ™ CPE jacket is made with patented SIM Technology. Cable can be installed in conduit without the aid of lubrication. PATENT www.patentsw.com

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 1309 Marine Shipboard Cable (Optional)
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • UL 2225 Cables and Cable-Fittings For Use In Hazardous (Classified) Locations
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • RoHS-3 Complies with European Directive 2015/863
  • ABS American Bureau of Shipping Approved
  • MSHA Mine Safety Health Administration Approved
  • Sample Print Legend:

    (SEQ FOOTAGE) SOUTHWIRE{R} HALO-FLEX {TM} E75755 (Plant Code) {UL} XX AWG CU XX/C XHHW-2 CDRS. GW 3 X XX AWG FR-XLPE/CPE 90°C 600V TYPE TC-ER-HL OR 1000V TYPE TC-ER SUN. RES. FOR DIRECT BURIAL FT4 -40°C OIL RES I/II ABS. RoHS-3 2015/863 COMPLIANT {YYYY} 07-KA180012-MSHA
    Table 1 – Physical and Electrical Data
    Stock NumberCond. SizeCond. NumberDiameter Over Cond.Insul. ThicknessGroundJacket ThicknessApprox. ODCopper WeightApprox. WeightDC Resistance @ 25°CAC Resistance @ 90°CMin Bending RadiusAllowable Ampacity At 60°C *Allowable Ampacity 75°C *Allowable Ampacity 90°C *
    AWGNo.inchmilNo. x AWGmilinchlb/1000ftlb/1000ftΩ/1000ftΩ/1000ftinchAmpAmpAmp
    14 AWG
    6797781430.077303 x 18450.505381622.6303.2882.0151515
    6797821440.077303 x 18600.569512022.6303.2882.3151515
    12 AWG
    6797971230.094303 x 16600.580612201.6602.0752.3202020
    6798001240.094303 x 16600.620812551.6602.0752.5162020
    10 AWG
    6798341030.118303 x 14600.632972871.0401.3002.5303030
    6798381040.118303 x 14600.6771303361.0401.3003.0242830
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    † Ampacities are based on Table 310.16 of the NEC, 2020 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)

    Revision: 3.0.00M