SPEC 45200

TECK 90 1000V XLPE with PVC JACKET POWER CABLE

1000V Multi Conductor, 14-10 AWG Copper, FT4 - Flame Retardancy Rating, XLPE Insulation, Aluminum Interlocked Armor, Sunlight Resistant, Direct Buried, 90°C

...

Construction:

  1. Conductor:Class B stranded copper, compressed in accordance with ASTM B3 and B8.
  2. Insulation:Cross-Linked Polyethylene (XLPE).
  3. Filler:Polypropylene filler
  4. Binder:Polyester flat thread binder tape as required
  5. Inner Jacket:Black Polyvinyl Chloride (PVC)
  6. Armor:Aluminum Interlocked Armor (AIA)
  7. Overall Jacket:Black PVC (optional colors available)

Applications and Features:

For exposed or concealed wiring in wet or dry locations. For use in ventilated, non-ventilated and ladder type cable troughs and ventilated flexible cableway in wet, dry, hazardous locations or direct buried. Sunlight Resistant. Typical applications are for control. lighting and power circuits in: pulp and paper mills, steel mills, food processing plants, commercial centers, mines, generating stations, refineries, industrial plants and chemical plants.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1685 Vertical-Tray Fire Propagation and Smoke Release Test
  • CSA C22.2 No. 131 Type TECK 90 Cable
  • CSA C22.2 No. 174 Cables in Hazardous Locations
  • CSA LTGG [-40°C] - as per C68.10 - for Cold Bend and Impact rating
  • CSA AG14 - Acid Gas Compliance
  • ICEA S-58-679 Control Cable Conductor Identification Method 1 Table 2
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • Sample Print Legend:

    {SQMTR_DUAL} SOUTHWIRE{R} MASTER-DESIGN {CSA} LL90458 X/C XXX AWG (XX{mm2}) CU TECK 90 XLPE -40{D}C FT4 AG14 SUN. RES. 90{D}C 1000V HL --- {UL} E96627 TYPE MC XLPE 600V SUN. RES. DIRECT BURIAL 90{D}C --- {NOM}-ANCE Tipo MC XHHW-2 CT FT4 600V 1000V 90{D}C USA
    Table 1 – Physical and Electrical Data
    Stock NumberCond. SizeCond. NumberDiameter Over Cond.Insul. ThicknessGroundDia. Over Inner JacketDiameter Over ArmorApprox. ODCopper WeightApprox. WeightDC Resistance @ 25°CAC Resistance @ 90°CMin Bending RadiusAllowable Ampacity 75°C *Allowable Ampacity 90°C *
    AWGNo.inchmilNo. x AWGinchinchinchlb/1000ftlb/1000ftΩ/1000ftΩ/1000ftinchAmpAmp
    14 AWG
    TBA1420.07451 x 140.4210.6460.746262184.633.2885.222025
    5635221430.07451 x 140.4340.650.757382353.633.2885.32025
    TBA1440.07451 x 140.4750.6850.769512672.633.2885.382025
    12 AWG
    5671211220.087451 x 140.4440.6540.738412371.662.0755.172530
    5635261230.087451 x 140.4730.6830.767612731.662.0755.372530
    TBA1240.087451 x 140.560.7750.865813461.662.0756.062530
    10 AWG
    TBA1020.111451 x 120.4910.6870.801652971.041.35.613540
    5622971030.111451 x 120.5540.7640.848973581.041.35.943540
    TBA1040.111451 x 120.6050.8150.8991304161.041.36.293540
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item

    Revision: 3.0.00C