SPEC 45240
CU 600/1000V XLPE Insulation PVC Jacket XHHW-2 With Green Ground. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Type TC-ER Power Cable 600 or 1000 Volt Three Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Polyvinyl Chloride (PVC) Jacket with 1 Green Insulated Ground. Silicone Free.
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
- Grounding Conductor:Green insulated class B compressed stranded bare copper per ASTM B3 and ASTM B8.
- Filler:Paper filler as needed
- Binder:Binder tape as needed
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket
Applications and Features:
Southwire’s 600 or 1000 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Type (TC-ER) per NEC 336.10. Silicone free.
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® {UL} XXX AWG (XX.X{mm2}) CU 2/C TYPE TC-ER XHHW-2 CDRS GW 1 X X AWG CU GREEN INSULATED 90°C JACKET SUNLIGHT RESISTANT DIRECT BURIAL 600V or 1000V {NOM}-ANCE
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | ||
671042 | 8 | 2 | 7 | 0.141 | 45 | 1 x 10 | 60 | 0.592 | 135 | 242 |
570959 | 6 | 2 | 7 | 0.177 | 45 | 1 x 8 | 60 | 0.691 | 215 | 341 |
596240^ | 4 | 2 | 7 | 0.225 | 45 | 1 x 8 | 60 | 0.748 | 311 | 444 |
TBA | 2 | 2 | 7 | 0.282 | 45 | 1 x 6 | 80 | 0.906 | 494 | 714 |
TBA | 1 | 2 | 19 | 0.322 | 55 | 1 x 6 | 80 | 1.026 | 602 | 875 |
TBA | 1/0 | 2 | 19 | 0.361 | 55 | 1 x 6 | 80 | 1.104 | 738 | 1041 |
TBA | 2/0 | 2 | 19 | 0.405 | 55 | 1 x 6 | 80 | 1.192 | 910 | 1248 |
TBA | 3/0 | 2 | 19 | 0.456 | 55 | 1 x 4 | 80 | 1.294 | 1174 | 1553 |
TBA | 4/0 | 2 | 19 | 0.512 | 55 | 1 x 4 | 80 | 1.406 | 1446 | 1872 |
TBA | 250 | 2 | 37 | 0.558 | 65 | 1 x 4 | 80 | 1.538 | 1686 | 2190 |
TBA | 350 | 2 | 37 | 0.661 | 65 | 1 x 3 | 110 | 1.804 | 2344 | 3052 |
TBA | 500 | 2 | 37 | 0.789 | 65 | 1 x 2 | 110 | 2.060 | 3320 | 4175 |
TBA | 600 | 2 | 61 | 0.865 | 80 | 1 x 2 | 110 | 2.272 | 3944 | 4971 |
TBA | 750 | 2 | 61 | 0.968 | 80 | 1 x 1 | 110 | 2.478 | 4931 | 6095 |
TBA | 1000 | 2 | 61 | 1.117 | 80 | 1 x 1/0 | 140 | 2.836 | 6557 | 8098 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | ||
671042 | 8 | 2 | 2.4 | 264 | 0.653 | 0.786 | 0.052 | 40 | 50 | 55 |
570959 | 6 | 2 | 2.8 | 419 | 0.411 | 0.495 | 0.051 | 55 | 65 | 75 |
596240^ | 4 | 2 | 3.0 | 667 | 0.258 | 0.310 | 0.048 | 70 | 85 | 95 |
TBA | 2 | 2 | 3.6 | 1061 | 0.162 | 0.195 | 0.045 | 95 | 115 | 130 |
TBA | 1 | 2 | 5.1 | 1339 | 0.128 | 0.154 | 0.046 | 110 | 130 | 145 |
TBA | 1/0 | 2 | 5.5 | 1689 | 0.102 | 0.122 | 0.044 | 125 | 150 | 170 |
TBA | 2/0 | 2 | 6.0 | 2129 | 0.081 | 0.097 | 0.043 | 145 | 175 | 195 |
TBA | 3/0 | 2 | 6.5 | 2684 | 0.064 | 0.078 | 0.042 | 165 | 200 | 225 |
TBA | 4/0 | 2 | 7.0 | 3385 | 0.051 | 0.062 | 0.041 | 195 | 230 | 260 |
TBA | 250 | 2 | 7.7 | 4000 | 0.043 | 0.053 | 0.041 | 215 | 255 | 290 |
TBA | 350 | 2 | 9.0 | 5600 | 0.031 | 0.039 | 0.040 | 260 | 310 | 350 |
TBA | 500 | 2 | 12.4 | 8000 | 0.022 | 0.029 | 0.039 | 320 | 380 | 430 |
TBA | 600 | 2 | 13.6 | 9600 | 0.018 | 0.025 | 0.039 | 350 | 420 | 475 |
TBA | 750 | 2 | 14.9 | 12000 | 0.014 | 0.022 | 0.038 | 400 | 475 | 535 |
TBA | 1000 | 2 | 17.0 | 16000 | 0.011 | 0.018 | 0.037 | 455 | 545 | 615 |
*Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.006
Updated On: Jan. 24, 2024, 6:11 p.m. UTC