SPEC 45253
CU 600/1000V XLPE Insulation Thermoplastic CPE-TP Jacket XHHW-2. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Type TC-ER Power Cable 600Volt Three Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket with 1 Bare CU Ground. CT Rated - Sunlight Resistant - For Direct Burial - Silicone Free
Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
- Grounding Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8 (cable size 8 & 6 has insulated green ground)
- Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
- Binder:Polyester flat thread binder tape for cable sizes larger than 2 AWG
- Overall Jacket:Thermoplastic Chlorinated Polyethylene (CPE-TP) Jacket
Applications and Features:
Southwire’s 600 Volt Type TC-ER power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Sunlight Resistant - For Direct Burial - Silicone Free
Specifications:
Sample Print Legend:
{SQFTG} SOUTHWIRE® {UL} XXX AWG/KCMIL 3/C TYPE TC-ER XHHW-2 CDRS GW 1 X X AWG CU 90°C CPE JACKET SUN RES OIL RES II FT4/IEEE1202 600 VOLTS
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Cond. Number | Strand Count | Diameter Over Conductor | Insul. Thickness | Ground | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | ||
890670 | 8 | 3 | 7 | 0.141 | 45 | 1 x 10 GG | 110 | 0.784 | 186 | 403 |
890671 | 6 | 3 | 7 | 0.177 | 45 | 1 x 8 GG | 110 | 0.869 | 297 | 546 |
890672 | 4 | 3 | 7 | 0.225 | 45 | 1 x 8 | 110 | 0.917 | 441 | 703 |
890673 | 2 | 3 | 7 | 0.282 | 45 | 1 x 6 | 60 | 1.045 | 702 | 1043 |
890701 | 1 | 3 | 19 | 0.322 | 55 | 1 x 6 | 60 | 1.177 | 864 | 1271 |
890702 | 1/0 | 3 | 19 | 0.361 | 55 | 1 x 6 | 80 | 1.261 | 1069 | 1529 |
TBA | 2/0 | 3 | 19 | 0.405 | 55 | 1 x 6 | 80 | 1.274 | 1324 | 1703 |
890704 | 3/0 | 3 | 19 | 0.456 | 55 | 1 x 4 | 110 | 1.471 | 1699 | 2262 |
890705 | 4/0 | 3 | 19 | 0.512 | 55 | 1 x 4 | 110 | 1.553 | 2109 | 2677 |
890706 | 250 | 3 | 37 | 0.558 | 65 | 1 x 4 | 110 | 1.726 | 2469 | 3179 |
890708 | 350 | 3 | 37 | 0.661 | 65 | 1 x 3 | 110 | 1.905 | 3438 | 4236 |
TBA | 500 | 3 | 37 | 0.789 | 65 | 1 x 2 | 110 | 2.207 | 4878 | 5815 |
671840 | 600 | 3 | 61 | 0.865 | 80 | 1 x 1/0 | 110 | 2.425 | 5942 | 7105 |
598118 | 600 | 3 | 61 | 0.865 | 80 | 1 x 3/0 | 110 | 2.425 | 6136 | 7141 |
890712 | 750 | 3 | 61 | 0.968 | 80 | 1 x 1 | 110 | 2.639 | 7277 | 8606 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Cond. Number | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 75°C | Inductive Reactance @ 60Hz | Allowable Ampacity At 60°C | Allowable Ampacity At 75°C | Allowable Ampacity At 90°C |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | ||
890670 | 8 | 3 | 3.1 | 396 | 0.653 | 0.786 | 0.052 | 40 | 50 | 55 |
890671 | 6 | 3 | 3.5 | 629 | 0.411 | 0.495 | 0.051 | 55 | 65 | 75 |
890672 | 4 | 3 | 3.7 | 1001 | 0.258 | 0.310 | 0.048 | 70 | 85 | 95 |
890673 | 2 | 3 | 5.2 | 1592 | 0.162 | 0.195 | 0.045 | 95 | 115 | 130 |
890701 | 1 | 3 | 5.9 | 2008 | 0.128 | 0.154 | 0.046 | 110 | 130 | 145 |
890702 | 1/0 | 3 | 6.3 | 2534 | 0.102 | 0.122 | 0.044 | 125 | 150 | 170 |
TBA | 2/0 | 3 | 6.4 | 3194 | 0.081 | 0.097 | 0.043 | 145 | 175 | 195 |
890704 | 3/0 | 3 | 7.4 | 4027 | 0.064 | 0.078 | 0.042 | 165 | 200 | 225 |
890705 | 4/0 | 3 | 7.8 | 5078 | 0.051 | 0.062 | 0.041 | 195 | 230 | 260 |
890706 | 250 | 3 | 8.6 | 6000 | 0.043 | 0.053 | 0.041 | 215 | 255 | 290 |
890708 | 350 | 3 | 9.5 | 8400 | 0.031 | 0.039 | 0.040 | 260 | 310 | 350 |
TBA | 500 | 3 | 13.2 | 12000 | 0.022 | 0.029 | 0.039 | 320 | 380 | 430 |
671840 | 600 | 3 | 14.6 | 14400 | 0.018 | 0.025 | 0.039 | 350 | 420 | 475 |
598118 | 600 | 3 | 14.6 | 14400 | 0.018 | 0.025 | 0.039 | 350 | 420 | 475 |
890712 | 750 | 3 | 15.8 | 18000 | 0.014 | 0.022 | 0.038 | 400 | 475 | 535 |
*Ampacities based upon 2023 NEC Table 310.16. See NEC sections 310.15 and 110.14(C) for additional requirements.
Revision: 1.000.004
Updated On: Jan. 24, 2024, 6:11 p.m. UTC