SPEC 45301

3/C CU 600V XLPE XHHW-2 AIA PVC Power Cable With Ground. Silicone Free.

Type MC Power Cable 600Volt Three Conductor Copper, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket with 1 Bare CU Ground. Silicone Free.

...

Construction:

  1. Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  2. Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
  3. Grounding Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
  4. Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
  5. Binder:Polypropylene tape
  6. Armor:Aluminum Interlocked Armor (AIA)
  7. Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Silicone Free.

Specifications:

  • ASTM B3 Standard Specification for Soft or Annealed Copper Wire
  • ASTM B8 Concentric-Lay-Stranded Copper Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 3 (1-BLACK, 2-RED, 3-BLUE)
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)
  • ABS Listed as CWCMC
  • Sample Print Legend:

    {SQFTG_DUAL} SOUTHWIRE MASTER-DESIGN {UL} 3/C (1 AWG) XX.Xmm2 CU XX MILS XLP 600 VOLTS GW 1 X X AWG CU TYPE MC FOR CT USE SUN. RES. DIRECT BURIAL 90{D}C USA -- {NOM}-ANCE Tipo MC XHHW-2 CT FT4
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountDiameter Over ConductorInsul. ThicknessDiameter Over InsulationGroundDiameter Over ArmorJacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo. of StrandsinchmilinchNo. x AWGinchmilinchlb/1000ftlb/1000ft
    606939870.139450.2291 x 100.705500.805187404
    606947670.174450.2641 x 80.781500.881297547
    606954470.221450.3111 x 80.881500.981442736
    671892370.247450.3371 x 60.946501.046574888
    560466270.277450.3671 x 61.003501.1037031054
    5508011190.321550.4311 x 61.141501.2518651260
    5604741/0190.360550.4701 x 61.225501.32510691534
    5604822/0190.404550.5141 x 61.320501.42013271841
    8903393/0190.454550.5641 x 41.428501.52817002272
    3836794/0190.510550.6201 x 41.549601.66921102779
    601377250370.558650.6881 x 41.696601.81624693240
    383646350370.661650.7911 x 32.019602.13934404442
    380618500370.789650.9191 x 22.295752.44548856144
    582274500370.789650.9191 x 4/02.295752.52753386634
    890391600610.866801.0261 x 4/02.526752.67662227573
    890405750610.968801.1281 x 12.746752.89672788933
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    † Ampacities are based on Table 310.16 of the NEC 2020 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts with not more than three current-carrying conductors in raceway, cable or direct buried based on ambient temperature of 30ºC (86ºF). Ampacities have been adjusted for more than three current-carrying conductors based on Table 310.15(C) 1.
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CInductive Reactance @ 60HzAllowable Ampacity At 60°C†Allowable Ampacity At 75°C†Allowable Ampacity At 90°C†
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmp
    60693985.63960.6520.8150.033405055
    60694766.26300.4110.5140.031556575
    60695446.910020.2580.3230.030708595
    67189238.110020.2050.2560.02985100115
    56046627.715930.1620.2030.02895115130
    55080118.720090.1290.1620.028110130145
    5604741/09.325340.1020.1280.028125150170
    5604822/09.931940.0810.1020.027145175195
    8903393/010.740270.0640.0810.027165200225
    3836794/011.750780.0510.0640.026195230260
    60137725012.760000.0430.0550.027215255290
    38364635015.084000.0310.0400.026260310350
    38061850017.1120000.0220.0290.025320380430
    58227450017.1120000.0220.0290.025320380430
    89039160018.7144000.0180.0240.026350420475
    89040575020.3180000.0140.0200.025400475535
    † Ampacities are based on Table 310.16 of the NEC 2020 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts with not more than three current-carrying conductors in raceway, cable or direct buried based on ambient temperature of 30ºC (86ºF). Ampacities have been adjusted for more than three current-carrying conductors based on Table 310.15(C) 1.

    Revision: 3.0.00C