SPEC 45311

3/C AL 600V XLPE XHHW-2 AIA PVC Power Cable With Ground. Silicone Free

Type MC Power Cable 600Volt Three Conductor Aluminum, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket with 1 Bare AL Ground. Silicone Free.

...

Construction:

  1. Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
  3. Grounding Conductor:Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  4. Filler:Paper filler (cable size 8 & 6 uses Polypropylene filler)
  5. Binder:Polypropylene tape
  6. Armor:Aluminum Interlocked Armor (AIA)
  7. Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. Silicone Free.

Specifications:

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1309 Marine Shipboard Cable
  • UL 1569 Metal-Clad Cables
  • UL 1581 Electrical Wires, Cables and Flexible Cords
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Vertical Tray Flame Test (70,000 Btu/hr) and ICEA T-29-520 - (210,000 Btu/hr)
  • ABS Listed as CWCMC
  • Sample Print Legend:

    SOUTHWIRE EXXXXX #P# (UL) [#AWG Or #kcmil] AL XHHW-2 XLPE/PVC AIA 600V Type MC For CT USE SUN. RES. For DIRECT BURIAL FT4 YEAR (NESC) [SEQUENTIAL FEET MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountDiameter Over ConductorInsul. ThicknessDiameter Over InsulationGroundDiameter Over ArmorJacket ThicknessApprox. ODAluminum WeightApprox. Weight
    AWG/KcmilNo. of StrandsinchmilinchNo. x AWGinchmilinchlb/1000ftlb/1000ft
    TBA870.134450.2241 x 80.694500.794145272
    559694670.169450.2591 x 80.769500.869183330
    TBA470.213450.3031 x 60.864500.964248422
    TBA270.268450.3581 x 60.983501.083334543
    TBA1190.299550.4091 x 41.093501.193412671
    TBA1/0190.336550.4461 x 41.173501.273485771
    TBA2/0190.376550.4861 x 41.260501.360574891
    TBA3/0190.423550.5331 x 41.361501.4616871041
    TBA4/0190.475550.5851 x 21.474501.5748491245
    TBA250370.520650.6501 x 21.614601.7349771488
    TBA300370.570650.7001 x 21.722601.84211331694
    TBA350370.616650.7461 x 21.921602.04113671985
    TBA500370.736650.8661 x 12.181602.30118572601
    TBA600610.813800.9731 x 12.412752.56221803181
    641478750610.908801.0681 x 1/02.617752.76726623788
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CInductive Reactance @ 60HzShield Short Circuit Current 6 CyclesAllowable Ampacity At 60°C†Allowable Ampacity At 75°C†Allowable Ampacity At 90°C†
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmpAmp
    TBA85.62971.0701.3450.0343785354045
    55969466.14720.6750.8480.0326016405055
    TBA46.87510.4240.5330.0309569556575
    TBA27.611940.2660.3340.028152137590100
    TBA18.415060.2110.2650.0291918685100115
    TBA1/08.919010.1680.2110.02824209100120135
    TBA2/09.523960.1330.1670.02830513115135150
    TBA3/010.230200.1050.1320.02738468130155175
    TBA4/011.038090.0840.1050.02648509150180205
    TBA25012.145000.0710.0890.02757313170205230
    TBA30012.954000.0590.0750.02668775195230260
    TBA35014.363000.0510.0640.02680238210250280
    TBA50016.190000.0350.0450.025114625260310350
    TBA60017.9108000.0300.0380.026137550285340385
    64147875019.4135000.0240.0310.025171938320385435
    † Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)

    Revision: 3.0.00C