SPEC 45314

4/C AL 600V XLPE XHHW-2 AIA PVC Power Cable With Ground AT 50%. Silicone Free

Type MC Power Cable 600Volt Four Conductor Aluminum, Cross Linked Polyethylene (XLPE) insulation XHHW-2 Aluminum Interlocked Armor (AIA), Polyvinyl Chloride (PVC) Jacket with 3 Bare AL Ground. Silicone Free.

...

Construction:

  1. Conductor: Class B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  2. Insulation:Cross Linked Polyethylene (XLPE) Type XHHW-2
  3. Grounding Conductor:Three separate ground wires with a combined circular mil of 50% of the phase condutor. Class 4. B compact stranded 8000 Series aluminum per ASTM B800 and ASTM B836
  4. Filler:Paper filler or Polypropylene filler
  5. Binder:Polypropylene tape
  6. Armor:Aluminum Interlocked Armor (AIA)
  7. Overall Jacket:Polyvinyl Chloride (PVC) Jacket

Applications and Features:

Southwire’s 600 Volt Type MC power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of op- erating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Constructions with 3 or more conductors are listed for exposed runs (TC-ER) per NEC 336.10. The ground is sized to 50% of the phase conductor with three separate bare grounds one in each interstecie between condutors. Silicone Free.

Specifications:

  • ASTM B800 8000 Series Aluminum Alloy Wire
  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 1569 Metal-Clad Cables
  • UL 1685 FT4 Vertical-Tray Fire Propagation and Smoke Release Test
  • ICEA S-58-679 Control Cable Conductor Identification Method 4
  • ICEA S-95-658 (NEMA WC70) Power Cables Rated 2000 Volts or Less for the Distribution of Electrical Energy
  • IEEE 1202 FT4 Flame Test (70,000) BTU/hr Vertical Tray Test
  • Sample Print Legend:

    SOUTHWIRE EXXXXX #P# (UL) [#AWG Or #kcmil] AL XHHW-2 XLPE/PVC AIA 600V Type MC For CT USE SUN. RES. For DI- RECT BURIAL FT4 YEAR (NESC) [SEQUENTIAL FEET MARKS]
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountDiameter Over ConductorInsul. ThicknessDiameter Over InsulationGroundDiameter Over ArmorJacket ThicknessApprox. ODAluminum WeightApprox. Weight
    AWG/KcmilNo. of StrandsinchmilinchNo. x AWGinchmilinchlb/1000ftlb/1000ft
    TBA1/0190.336550.4463 x 61.287501.387635976
    TBA2/0190.376550.4863 x 61.383501.4837511128
    TBA3/0190.423550.5333 x 41.497501.5979441365
    TBA4/0190.475550.5853 x 41.622601.74211261629
    TBA250370.520650.6503 x 21.879601.99914392060
    TBA300370.570650.7003 x 22.000602.12016492328
    TBA350370.616650.7463 x 22.111602.23118572591
    TBA500370.736650.8663 x 12.401752.55125283481
    TBA600610.813800.9733 x 1/02.659752.80930134202
    587658750610.908801.0683 x 2/02.888753.03836985035
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CInductive Reactance @ 60HzShield Short Circuit Current 6 CyclesAllowable Ampacity At 60°C†Allowable Ampacity At 75°C†Allowable Ampacity At 90°C†
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmpAmp
    TBA1/09.725340.1680.2110.031242098096108
    TBA2/010.431940.1330.1670.0313051392108120
    TBA3/011.240270.1050.1320.03038468104124140
    TBA4/012.250780.0840.1050.03048509120144164
    TBA25014.060000.0710.0890.03057313136164184
    TBA30014.872000.0590.0740.03068775156184208
    TBA35015.684000.0510.0640.02980238168200224
    TBA50017.9120000.0350.0450.029114625208248280
    TBA60019.7144000.0300.0370.029137550228272308
    58765875021.3180000.0240.0300.029171938256308348
    † Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)

    Revision: 3.0.00C