SPEC 45404

1/C AL 2000V XLPE RHH/RHW-2 Power Cable RED SSRTM Type PV

Single Conductor Photovoltaic (Type PV) Power Cable 2000 Volt Aluminum Conductor XLPE Insulation. Sizes 6AWG through 1000 kcmil. Heat, Moisture, and Sunlight Resistant RoHS. 90°C

...

Construction:

  1. Conductor:AlumaFlex® Compact Stranded Aluminum Alloy (AA-8176)
  2. Insulation:Southwire’s Super Sunlight Resistant (SSRTM) Cross-linked Polyethylene (XLPE)

Applications and Features:

Southwire’s new Super Sunlight Resistant – SSR Type PV cables are leading the industry with features such as enhanced UV stability, color permanence and aged physical properties, providing you with the most reliable solutions for your PV wiring systems. The cable is available in sizes 6 AWG through 1000 kcmil. The product is approved for use in solar power applications per the NEC article 690 and is rated 90°C for exposed or concealed wiring in wet or dry locations. Individual conductors are stranded aluminum alloy covered with a cross-linked polyethylene (XLPE) insulation and is rated for direct burial. The cable is sunlight resistant, RoHS compliant, passes -40°C cold bend.

Specifications:

  • ASTM B836 Compact Rounded Stranded Aluminum Conductors
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 854 Service Entrance Cable
  • UL 4703 Standard for Photovoltaic Wire
  • AA 8176 Stranded Aluminum Alloy Conductors
  • Sample Print Legend:

    SOUTHWIRE SSRTM E316464 (UL) PV WIRE XX AWG (XX.X mm2) COMPACT AL.— ALUMAFLEX® AA8176 2000V 90°C WET OR DRY (-40 ?C) SUN RES DIRECT BURIAL OR RHH-RHW-2 2000V — RoHS
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountDiameter Over ConductorInsul. ThicknessApprox. ODAluminum WeightApprox. Weight
    AWG/KcmilNo. of Strandsinchmilinchlb/1000ftlb/1000ft
    643578670.169850.3392555
    643581470.213850.3833975
    643584180.2991050.50979138
    6435881/0100.3361050.546100164
    6435912/0120.3761050.586125196
    6435953/0160.4231050.633158235
    6435984/0190.4751050.685199284
    641822250220.521200.76236342
    641819300350.571200.81283398
    641816350350.6161200.856330452
    641813400350.6591200.899377507
    641494500350.7361200.976471614
    641497600580.8131351.083572751
    641501750580.9081351.178707902
    6419311000581.061351.339421166
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeMin Bending RadiusMax Pull TensionDC Resistance @ 25°CAC Resistance @ 90°CInductive Reactance @ 60HzShield Short Circuit Current 6 CyclesAllowable Ampacity At 60°C†Allowable Ampacity At 75°C†Allowable Ampacity At 90°C†
    AWG/KcmilinchlbΩ/1000ftΩ/1000ftΩ/1000ftAmpAmpAmpAmp
    64357862.711570.6610.8480.0386016405055
    64358143.062500.4160.5330.0359569556575
    64358414.073980.2070.2650.0341918685100115
    6435881/04.376340.1640.2110.03324209100120135
    6435912/04.697990.130.1670.03230513115135150
    6435953/05.0610070.1030.1320.03138468130155175
    6435984/05.4812700.0820.1050.0348509150180205
    6418222506.0815000.06940.0890.0357313170205230
    6418193006.4818000.05780.0750.0368775195230260
    6418163506.8521000.04950.0640.02980238210250280
    6418134007.1924000.04340.0560.02991700225270305
    6414945007.8130000.03470.0450.028114625260310350
    6414976008.6636000.02890.0380.028137550285340385
    6415017509.4245000.02310.0310.028171938320385435
    641931100010.6460000.01730.0240.027229250375445500
    † Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)

    Revision: 3.0.00M