SPEC 45411
2000 Volt Copper Type PV
Single Conductor Photovoltaic (Type PV) Power Cable 2000 Volt Copper Conductor XLPE Insulation. Sizes 12 AWG through 1000 Kcmil. Heat, Moisture, Sunlight Resistant RoHS. 90°C

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE)
Applications and Features:
Southwire’s 2000 Volt power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502.
Specifications:
Sample Print Legend:
SOUTHWIRE E316464 MASTER-DESIGN {UL} PV WIRE XX AWG (XXX.XX{mm2}) CU 2000V 90{D}C WET OR DRY -40{D}C SUN RES DIRECT BURIAL VW-1 OR RHW-2 2000V --- RoHS {MMM/DD/YYYY}
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | lb/1000ft | lb/1000ft | |
597958 | 12 | 7 | 0.087 | 75 | 0.243 | 20 | 40 |
579962 | 10 | 7 | 0.113 | 75 | 0.263 | 32 | 53 |
569037 | 8 | 7 | 0.139 | 85 | 0.313 | 51 | 80 |
569039 | 6 | 7 | 0.174 | 85 | 0.349 | 81 | 113 |
569040 | 4 | 7 | 0.221 | 85 | 0.395 | 129 | 167 |
569041 | 2 | 7 | 0.277 | 85 | 0.456 | 205 | 251 |
569042 | 1 | 19 | 0.321 | 105 | 0.531 | 258 | 323 |
569043 | 1/0 | 19 | 0.360 | 105 | 0.57 | 326 | 396 |
569044 | 2/0 | 19 | 0.404 | 105 | 0.614 | 411 | 489 |
578298 | 3/0 | 19 | 0.454 | 105 | 0.664 | 518 | 604 |
TBA | 4/0 | 19 | 0.510 | 105 | 0.705 | 653 | 749 |
TBA | 250 | 37 | 0.558 | 120 | 0.783 | 772 | 891 |
590138 | 350 | 37 | 0.661 | 120 | 0.901 | 1081 | 1219 |
578324 | 500 | 37 | 0.789 | 120 | 1.03 | 1544 | 1706 |
TBA | 600 | 61 | 0.866 | 135 | 1.12 | 1853 | 2051 |
TBA | 750 | 61 | 0.968 | 135 | 1.263 | 2316 | 2534 |
TBA | 1000 | 61 | 1.117 | 135 | 1.402 | 3088 | 3336 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Shield Short Circuit Current 6 Cycles | Allowable Ampacity At 60°C† | Allowable Ampacity At 75°C† | Allowable Ampacity At 90°C† |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | Amp | |
597958 | 12 | 1.9 | 40 | 1.660 | 2.075 | 0.045 | 1087 | 20 | 20 | 20 |
579962 | 10 | 2.1 | 83 | 1.040 | 1.300 | 0.033 | 2361 | 30 | 30 | 30 |
569037 | 8 | 2.2 | 132 | 0.652 | 0.815 | 0.038 | 3754 | 40 | 50 | 55 |
569039 | 6 | 2.5 | 210 | 0.411 | 0.514 | 0.035 | 5966 | 55 | 65 | 75 |
569040 | 4 | 2.9 | 334 | 0.258 | 0.323 | 0.033 | 9491 | 70 | 85 | 95 |
569041 | 2 | 3.3 | 531 | 0.162 | 0.203 | 0.031 | 15089 | 95 | 115 | 130 |
569042 | 1 | 4.0 | 670 | 0.129 | 0.161 | 0.032 | 19029 | 110 | 130 | 145 |
569043 | 1/0 | 4.3 | 845 | 0.102 | 0.128 | 0.031 | 24011 | 125 | 150 | 170 |
569044 | 2/0 | 4.7 | 1065 | 0.081 | 0.102 | 0.030 | 30264 | 145 | 175 | 195 |
578298 | 3/0 | 5.1 | 1342 | 0.064 | 0.081 | 0.029 | 38154 | 165 | 200 | 225 |
TBA | 4/0 | 5.5 | 1693 | 0.051 | 0.064 | 0.029 | 48114 | 195 | 230 | 260 |
TBA | 250 | 6.1 | 2000 | 0.043 | 0.055 | 0.029 | 56845 | 215 | 255 | 290 |
590138 | 350 | 7.0 | 2800 | 0.031 | 0.040 | 0.028 | 79583 | 260 | 310 | 350 |
578324 | 500 | 8.0 | 4000 | 0.022 | 0.028 | 0.027 | 113690 | 320 | 380 | 430 |
TBA | 600 | 8.8 | 4800 | 0.018 | 0.024 | 0.027 | 136428 | 350 | 420 | 475 |
TBA | 750 | 9.7 | 6000 | 0.014 | 0.020 | 0.027 | 170535 | 400 | 475 | 535 |
TBA | 1000 | 10.9 | 8000 | 0.011 | 0.016 | 0.026 | 227380 | 455 | 545 | 615 |
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
Revision: 3.0.00C