SPEC 45441

VFD 600/1000 Volt with Signal Pair Flexible Cable & Servo Cable

Type TC-ER Variable Frequency Drive Cable 600 Volt Tinned Copper Conductors, Cross Linked Insulation Type RHH/RHW-2 With Shielded Pair Thermoplastic Polyethylene Jacket, 90°C Dry or Wet -40°C Cold Impact Identification Method 4. 1000 Volt Flexible Motor Supply

...

Construction:

  1. Conductor:Class K, Flexible stranded tinned annealed copper per ASTM B3, B172, and B174
  2. Insulation:Cross linked insulation on all conductors. Type RHH/RHW-2 on 14 awg and larger.
  3. Ground:One green ground with yellow stripe cross linked insulation. Size equal to phase conductor
  4. Drain Wire:Tinned copper
  5. Pair:Twisted pair shielded drain - Color code: Black, White
  6. Overall Shielding:100% coverage aluminum/mylar/aluminum foil, overall 85% coverage tinned copper braid
  7. Jacket:Black Thermoplastic Elastomer TPE. Optional Orange Jacket

Applications and Features:

Power supply cable for VFDs and motors, suitable for cable tray, conduit, raceways, exposed run (TC-ER) and machine tool wiring conforming to NFPA 79 2018. Suitable for free air and direct burial. For use on operation processes including fans, pumps, conveyors, compressors, elevators and lifts, extruders, crushers and presses. Can be used in accordance with NEC® Articles 336, 501 and 502. The additional shielded pair can be used for signal, temperature sensors or brake.

Specifications:

  • ASTM B33 Standard Specification for Tin-Coated Soft or Annealed Copper Wire
  • ASTM B172 Standard Specification for Rope-Lay-Stranded Copper Conductors Having Bunch-Stranded Copper Conductors
  • ASTM B174 Standard Specification for Bunch-Stranded Copper
  • UL 44 Thermoset-Insulated Wires and Cables
  • UL 758 Standard for Appliance Wiring Material Style 20886
  • UL 1277 Electrical Power and Control Tray Cables
  • UL 2277 Flexible Motor Supply Cable and Wind Turbine Tray Cable
  • CSA C22.2 No. 210 Appliance wiring material products I/II A/B (Sizes 16 - 8AWG)
  • CSA C22.2 No.230 Tray Cables - Rated TC-ER
  • CSA C22.2 No. 239 Control and instrumentation cables
  • CE/RoHS-2 – The CE Marking has been applied solely to express the conformance to the material restrictions identified in the RoHS-2 (2011/65/EU) Directive
  • NFPA 79 Electrical Standard for Industrial Machinery
  • Sample Print Legend:

    Southwire XXAWG (XXmm2) XX/C VFD RHH/RHW-2 CDRS PLUS 16 AWG 1 PR TYPE TC-ER EXXXXX (UL) 600V 90°C DRY 90°C WET SUN RES OIL RES I/II DIR BUR -40°C OR WTTC 1000V OR AWM 20886 105°C 1000V OR Flexible Motor Supply Cable 1000V -- LLXXXXXX CSA CIC/TC FT4 OR AWM I/II A/B 1000V 105C FT4 -40°C -- CE RoHS-2 Made in USA
    Table 1 – Weights and Measurements
    Stock NumberCond. SizeStrand CountInsul. ThicknessGroundJacket ThicknessApprox. ODCopper WeightApprox. Weight
    AWG/KcmilNo. of StrandsmilNo. x AWGmilinchlb/1000ftlb/1000ft
    6462411626461 x 16620.604199
    6462421441461 x 14620.689242
    6462431265461 x 12620.719308
    64624410105461 x 10620.773370
    6771568168621 x 8821.034654
    6771586266621 x 6821.099829
    All dimensions are nominal and subject to normal manufacturing tolerances
    ◊ Cable marked with this symbol is a standard stock item
    Table 2 – Electrical and Engineering Data
    Stock NumberCond. SizeMin Bending RadiusAllowable Ampacity At 75°C†Allowable Ampacity At 90°C†
    AWG/KcmilinchAmpAmp
    646241167.251010
    646242148.271515
    646243128.632020
    646244109.283030
    677156812.45055
    677158613.26575
    † Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)

    Revision: 3.0.00M