SPEC 45451
3/C CU 2000V XLPE RHH/RHW-2 PVC Power Cable With Ground VFD
Type TC-ER VFD Power Cable 2000Volt Three Conductor Copper, Cross Linked Polyethylene (XLPE) insulation RHH/RHW-2 Polyvinyl Chloride (PVC) Jacket with 3 Symmetrical Bare CU Ground 50% Minimum Tape Shield Overlap

Construction:
- Conductor:Class B compressed stranded bare copper per ASTM B3 and ASTM B8
- Insulation:Cross Linked Polyethylene (XLPE) Type RHH/RHW-2
- Grounding Conductor:3 Class B compressed stranded bare copper ground per ASTM B3 and ASTM B8 (Ground size is 100% for sizes 14 - 10 awg and a minimum of 50% of the phase conductor for larger sizes.)
- Filler:Fillers as needed to make round
- Tape Shield:5 mil copper tape shield with a minimum of 50% overlap
- Overall Jacket:Polyvinyl Chloride (PVC) Jacket. Available in thermoplastic Chlorinated Polyethylene CPE jacket upon request
Applications and Features:
Southwire’s 2000 Volt Type TC-ER VFD power cables are suited for use in wet and dry areas, conduits, ducts, troughs, trays, direct burial, aerial supported by a messenger, and where superior electrical properties are desired. These cables are capable of operating continuously at the conductor temperature not in excess of 90°C for normal operation in wet and dry locations, 130°C for emergency overload, and 250°C for short circuit conditions. For uses in Class I, II, and III, Division 2 hazardous locations per NEC Article 501 and 502. Type (TC-ER) per NEC 336.10.
Specifications:
Sample Print Legend:
SOUTHWIRE{R} VFD MASTER-DESIGN {UL} XX AWG 3/C TYPE TC-ER RHH OR RHW-2 CDRS CU GW 3 X XX AWG CU T/S 50% 90{D}C PVC JACKET SUN RES DIRECT BURIAL FT4/IEEE1202 2000 VOLTS {YYYY} {SEQUENTIAL FOOTAGE MARKS} SEQ FEET
Table 1 – Weights and Measurements
Stock Number | Cond. Size | Strand Count | Diameter Over Conductor | Insul. Thickness | Diameter Over Insulation | Ground | Jacket Thickness | Approx. OD | Copper Weight | Approx. Weight |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | No. of Strands | inch | mil | inch | No. x AWG | mil | inch | lb/1000ft | lb/1000ft | |
580672◊ | 14 | 7 | 0.070 | 60 | 0.190 | 3 x 18 | 45 | 0.519 | 54 | 175 |
580685◊ | 12 | 7 | 0.087 | 60 | 0.207 | 3 x 16 | 45 | 0.558 | 85 | 220 |
580693◊ | 10 | 7 | 0.111 | 60 | 0.231 | 3 x 14 | 60 | 0.638 | 136 | 307 |
569388◊ | 8 | 7 | 0.139 | 70 | 0.279 | 3 x 14 | 60 | 0.743 | 193 | 427 |
580701◊ | 6 | 7 | 0.174 | 70 | 0.314 | 3 x 12 | 80 | 0.883 | 307 | 650 |
569389◊ | 4 | 7 | 0.221 | 70 | 0.361 | 3 x 12 | 80 | 0.959 | 452 | 789 |
569387◊ | 2 | 7 | 0.277 | 70 | 0.417 | 3 x 10 | 80 | 1.081 | 718 | 1120 |
644333◊ | 1/0 | 19 | 0.360 | 90 | 0.540 | 3 x 6 | 80 | 1.346 | 1233 | 1805 |
644334◊ | 2/0 | 19 | 0.404 | 90 | 0.584 | 3 x 6 | 80 | 1.441 | 1491 | 2121 |
644337 | 3/0 | 19 | 0.454 | 90 | 0.634 | 3 x 5 | 80 | 1.549 | 1880 | 2577 |
644338◊ | 4/0 | 19 | 0.510 | 90 | 0.690 | 3 x 4 | 80 | 1.670 | 2370 | 3146 |
644339◊ | 250 | 37 | 0.558 | 105 | 0.768 | 3 x 2 | 110 | 1.899 | 2960 | 3978 |
644340◊ | 350 | 37 | 0.661 | 105 | 0.871 | 3 x 2 | 110 | 2.121 | 3896 | 5084 |
644341◊ | 500 | 37 | 0.789 | 105 | 0.999 | 3 x 1 | 110 | 2.398 | 5461 | 6867 |
TBA | 750 | 61 | 0.968 | 120 | 1.208 | 3 x 2/0 | 140 | 2.921 | 7017 | 10175 |
All dimensions are nominal and subject to normal manufacturing tolerances
◊ Cable marked with this symbol is a standard stock item
Table 2 – Electrical and Engineering Data
Stock Number | Cond. Size | Min Bending Radius | Max Pull Tension | DC Resistance @ 25°C | AC Resistance @ 90°C | Inductive Reactance @ 60Hz | Shield Short Circuit Current 6 Cycles | Allowable Ampacity At 60°C† | Allowable Ampacity At 75°C† | Allowable Ampacity At 90°C† |
---|---|---|---|---|---|---|---|---|---|---|
AWG/Kcmil | inch | lb | Ω/1000ft | Ω/1000ft | Ω/1000ft | Amp | Amp | Amp | Amp | |
580672◊ | 14 | 6.2 | 99 | 2.630 | 3.288 | 0.045 | 935 | 15 | 15 | 15 |
580685◊ | 12 | 6.7 | 157 | 1.660 | 2.075 | 0.042 | 1485 | 20 | 20 | 20 |
580693◊ | 10 | 7.7 | 249 | 1.040 | 1.300 | 0.039 | 2360 | 30 | 30 | 30 |
569388◊ | 8 | 8.9 | 396 | 0.652 | 0.815 | 0.038 | 3754 | 40 | 50 | 55 |
580701◊ | 6 | 9.8 | 630 | 0.411 | 0.514 | 0.035 | 5966 | 55 | 65 | 75 |
569389◊ | 4 | 11.5 | 1002 | 0.258 | 0.323 | 0.033 | 9491 | 70 | 85 | 95 |
569387◊ | 2 | 13.0 | 1593 | 0.162 | 0.203 | 0.031 | 15089 | 95 | 115 | 130 |
644333◊ | 1/0 | 16.2 | 2534 | 0.102 | 0.128 | 0.031 | 24011 | 125 | 150 | 170 |
644334◊ | 2/0 | 17.3 | 3194 | 0.081 | 0.102 | 0.030 | 30264 | 145 | 175 | 195 |
644337 | 3/0 | 18.6 | 4027 | 0.064 | 0.081 | 0.029 | 38154 | 165 | 200 | 225 |
644338◊ | 4/0 | 20.0 | 5078 | 0.051 | 0.064 | 0.029 | 48114 | 195 | 230 | 260 |
644339◊ | 250 | 22.8 | 6000 | 0.043 | 0.055 | 0.029 | 56845 | 215 | 255 | 290 |
644340◊ | 350 | 25.5 | 8400 | 0.031 | 0.040 | 0.028 | 79583 | 260 | 310 | 350 |
644341◊ | 500 | 28.8 | 12000 | 0.022 | 0.028 | 0.027 | 113690 | 320 | 380 | 430 |
TBA | 750 | 35.1 | 18000 | 0.014 | 0.020 | 0.027 | 170535 | 400 | 475 | 535 |
† Ampacities are based on Table 310.15 (B)(16) of the NEC, 2017 Edition. Ampacities of insulated conductors rated up to and including 2000 Volts, based on ambient temperature of 30°C (86°F)
Gland Reference
Revision: 3.0.00C